Cat® 987 Large Wheel Loader | Right-Sized Productivity with Lower Total Cost of Ownership

987 Large Wheel Loaders

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396:2002
449 hp
355 kW
Operating Weight - Standard Lift
106,823 lb
48 454 kg
Bucket Capacity Range
6.4-9.6 m3 (8.3-12.5 yd3)
6.4-9.6 m3 (8.3-12.5 yd3)

Features At A Glance

Displaying 1-6 of 8

Achieve Greater Productivity

Achieve Greater Productivity

        
  • Optimized payload options, including 12.5-ton standard payload and 14-ton aggregate configurations, to move more material per pass.
  •     
  • Standard Lift, High Lift and Extended High Lift counterweight configurations for stronger performance and greater material handling capability. 
  •     
  • Visibility over the top of the linkage for greater confidence while loading.
  •     
  • Convenient, responsive electro-hydraulic controls help increase operator productivity.
  •     
  • Optimized 50-ton truck match supports efficient pass matching and strong production.
  •     
  • Extended High Lift provides dump clearance for efficient 775 truck loading. 
  •     
  • Improved visibility and camera/display options increase operator awareness.
  •     
  • Rated payload aligns with the 988 platform; aggregate configurations reach 14 tons.
  •     
  • Common controls support intuitive, consistent operation.
Proven Reliability

Proven Reliability

        
  • Cat C15 engine is built and tested to meet your most demanding applications.
  •     
  • Cat torque converter with lock-up clutch delivers efficient power transfer while reducing system heat.
  •     
  • High capacity implement pump and valve for fast cycle times, efficient production and low cost per ton.
  •     
  • Maximum responsiveness with Steering and Transmission Integrated Control (STIC™).
  •     
  • Transmission neutralizer pedal helps extend service brake life and allows full power during stationary loading.
  •     
  • Mechanically Actuated Electronic Unit Injection (MEUI™) fuel system and Advanced Diesel Engine Management (ADEM™) A5 electronic control module manage fuel delivery for optimum performance and quick engine response.
Long-Term Value and Durability

Long-Term Value and Durability

        
  • Advanced lift arm, crossmember and reinforced frame design for improved durability, longer component life and confidence in demanding applications.
  •     
  • Robust transmission delivers long life and smooth, consistent shifting.
  •     
  • Advanced Productivity Electronic Control Shifting (APECS) helps maintain momentum when traveling on grades.
  •     
  • Positive Flow Control (PFC) hydraulic system helps increase efficiency, bucket feel, and responsiveness with consistent performance.
  •     
  • Advanced filtration system for extended performance and reliability of the hydraulic system.
  •     
  • Impeller Clutch Torque Converter (ICTC) helps minimize tire spin by allowing torque to adjust to underfoot conditions.
  •     
  • Common bucket compatibility across lift arrangements and compatibility with legacy 988 GC buckets to simplify fleet management and help protect attachment investments.
Powerful Efficiency

Powerful Efficiency

        
  • Optimized engine power and hydraulics deliver fast cycles and precise implement control.
  •     
  • Fuel-efficient performance helps to lower cost per ton.
  •     
  • Payload and counterweight options support efficient application matching.
  •     
  • Telematics, remote services, and compatibility help reduce complexity.
  •     
  • Fully integrated electronic engine controls make your fuel go farther.
  •     
  • Engine Idle Management System and Auto Engine Idle Shutdown reduces idle RPM and maximize fuel efficiency.
Technology for Safe, Productive Operation

Technology for Safe, Productive Operation

        
  • Cat Technologies developed to monitor, manage, and enhance your jobsite operations.
  •     
  • Cat Payload ready provides accurate weighing* of the materials you are loading and hauling. Payload data is displayed in real-time to improve productivity and reduce overloading.
  •     
  • Optional Cat Detect enhances awareness of the environment around working equipment and provides alerts to help keep people and assets safe on the jobsite.
  •     
  • Product Link™ wirelessly connects you to your equipment, giving you access to essential information you need to know to run your business. Gain valuable insight into how your machine or fleet is performing.
  •     
  • Optional Advanced Productivity subscription provides comprehensive actionable information to help you manage and improve the productivity and profitability of your operations.
  •     
  • Standard work tool recognition provides awareness of bucket install.
*Not legal for trade.
Work Safer Every Day

Work Safer Every Day

        
  • Standard secondary steering and a seat belt reminder system with motion inhibit help support safer operation and operator confidence.
  •     
  • Standard rear-vision camera, LED work lights, and heated mirrors enhance visibility in demanding working conditions. Optional Object Detection and Surround Vision, help boost operator awareness. 
  •     
  • Adjustable to any payload configuration, providing a smoother ride and more responsive machine — without compromise.
  •     
  • Standard stairway/access arrangement supports safer entry and exit from the machine.
  •     
  • Computerized monitoring with warning indicators helps operators identify issues early and reduce unplanned downtime.
  •     
  • Standard Rear Vision camera enhances visibility behind the machine, helping you work safely and confidently.
  •     
  • Pressurized cabin with filtered air and reduced sound levels.

Product Specifications for 987

Engine Power - ISO 14396:2002 449 hp 355 kW
Engine Power - ISO 14396:2002 (DIN) 455 hp (metric) 455 hp (metric)
Engine Model Cat® C15 Cat® C15
Rated Speed 2000 rpm 2000 rpm
Peak Power Speed 1600 rpm 1600 rpm
Gross Power - SAE J1995:2014 456 hp 340 kW
Net Power - SAE J1349:2011 448 hp 334 kW
Bore 5.4 in 137 mm
Stroke 6.75 in 171.5 mm
Displacement 927 in³ 15.2 l
Peak Torque (1,200 rpm) - SAE J1995:2014 1778 lbf·ft 2411 N·m
Torque Rise 16% 16%
Note (1) Two engine emission options are available: 1. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. 2. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Two engine emission options are available: 1. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. 2. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (2) Net power advertised is the power available at the flywheel when the engine is equipped with fan at minimum speed, air intake system, exhaust system, and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan at minimum speed, air intake system, exhaust system, and alternator.
Note (3) Net power at the flywheel when the fan is at maximum speed is 304 kW / 408 hp per SAE reference conditions. Net power at the flywheel when the fan is at maximum speed is 304 kW / 408 hp per SAE reference conditions.
Operating Weight - Standard Lift 106,823 lb 48 454 kg
Bucket Capacity Range 6.4-9.6 m3 (8.3-12.5 yd3) 6.4-9.6 m3 (8.3-12.5 yd3)
Operating Weight - High Lift 111,743 lb 50 686 kg
Operating Weight - Extended High Lift  113,847 lb 51 640 kg
Rated Payload - Standard Lift (Quarry Face)  12.5 ton (US) 11.3 t
Rated Payload - Standard Lift (Loose Material)  14 ton (US) 12.7 t
Rated Payload - High Lift (Quarry Face) 12.5 ton (US) 11.3 t
Rated Payload - High Lift (Loose Material)  14 ton (US) 12.7 t
Rated Payload - Extended High Lift (Quarry Face)  12.5 ton (US) 11.3 t
Bucket Capacity Range - Quarry Face  6.4-7.6 m3 (8.3-10 yd3) 6.4-7.6 m3 (8.3-10 yd3)
Bucket Capacity Range - Material Handler  6.9-9.6 m3 (9-12.5 yd3) 6.9-9.6 m3 (9-12.5 yd3)
Cat Truck Match - Standard Lift 770/735/740/745 770/735/740/745
Cat Truck Match - High Lift 772/773/707 772/773/707
Cat Truck Match - Extended High Lift 772/773/775 772/773/775
Transmission Type Cat planetary power shift Cat planetary power shift
Forward - 1 5 mile/h 7.3 km/h
Forward - 2 8 mile/h 12.2 km/h
Reverse - 1 5 mile/h 7.6 km/h
Reverse - 2 8 mile/h 13.6 km/h
Direct Drive - Forward 1 Lock-up disabled Lock-up disabled
Direct Drive - Forward 2 8 mile/h 12.7 km/h
Direct Drive - Forward 3 14 mile/h 22 km/h
Direct Drive - Forward 4 24 mile/h 39 km/h
Direct Drive - Reverse 1 Lock-up disabled Lock-up disabled
Direct Drive - Reverse 2 9 mile/h 14.1 km/h
Direct Drive - Reverse 3 16 mile/h 25 km/h
Direct Drive - Reverse 4 25.4 mile/h 40.8 km/h
Note Travel speeds based on 35/65-R33 tires. Travel speeds based on 35/65-R33 tires.
Lift/Tilt System - Circuit EH - Load Sense EH - Load Sense
Lift/Tilt System - Pump Variable displacement piston Variable displacement piston
Maximum Flow at 2,165 rpm 159 gpm 600 L/min
Relief Valve Setting - Lift/Tilt 4598 psi 31700 kPa
Cylinders, Double Acting - Lift, Bore and Stroke 190 mm x 1216 mm (7.5 in x 48 in) 190 mm x 1216 mm (7.5 in x 48 in)
Cylinders, Double Acting - Tilt, Bore and Stroke 170 mm x 722 mm (6.7 in x 28.4 in) 170 mm x 722 mm (6.7 in x 28.4 in)
Pilot System Variable displacement piston Variable displacement piston
Relief Valve Setting 500 psi 3450 kPa
Rack Back 3.8 s 3.8 s
Raise 7.5 s 7.5 s
Dump 3 s 3 s
Lower Float Down 4.6 s 4.6 s
Total Hydraulic Cycle Time - Empty Bucket 18.9 s 18.9 s
Steering System - Circuit Pilot, load sensing Pilot, load sensing
Steering System - Pump Piston, variable displacement Piston, variable displacement
Maximum Flow at 2,165 rpm 52 gpm 200 L/min
Relief Valve Setting - Steering 4000 psi 27600 kPa
Total Steering Angle 70° 70°
Steering Cycle Times - High Idle 3 s 3 s
Steering Cycle Times - Low Idle 5.2 s 5.2 s
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134y (Global Warming Potential = 0.501), the system contains 1.51 kg (3.3 lb) of refrigerant, which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134y (Global Warming Potential = 0.501), the system contains 1.51 kg (3.3 lb) of refrigerant, which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons).
Front Fixed Fixed
Rear Trunnion Trunnion
Oscillation Angle +/-12.5° +/-12.5°
Oscillation Angle - Chain Arrangement +/-8.5° +/-8.5°
Brakes ISO 3450:2011 ISO 3450:2011
ROPS/FOPS Rollover Protective Structure/Falling Objects Protective Structure (ROPS/FOPS) meet ISO 3471:2008 and ISO 3449:2005 Level II standards Rollover Protective Structure/Falling Objects Protective Structure (ROPS/FOPS) meet ISO 3471:2008 and ISO 3449:2005 Level II standards
Operator Sound Pressure Level (ISO 6396:2008) 73 dB(A) 73 dB(A)
Machine Sound Power Level (ISO 6395:2008) 113 dB(A) 113 dB(A)
Operator Sound Pressure Level (ISO 6396:2008)* 72 dB(A) 72 dB(A)
Machine Sound Power Level (ISO 6395:2008)** 110 dB(A) 110 dB(A)
Note (1) * For machines in European Union countries and in countries that adopt the “EU Directives” and “UK Directives.” * For machines in European Union countries and in countries that adopt the “EU Directives” and “UK Directives.”
Note (2) ** European Union Directive “2000/14/EC" and UK Noise Regulation 2001 No. 1701. ** European Union Directive “2000/14/EC" and UK Noise Regulation 2001 No. 1701.
Note (3) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70% of the maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70% of the maximum engine cooling fan speed.
Note (4) The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70% of the maximum engine cooling fan speed. The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70% of the maximum engine cooling fan speed.
Note (5) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Operator Sound Pressure Level (ISO 6396:2008) 74 dB(A) 74 dB(A)
Machine Sound Power Level (ISO 6395:2008) 113 dB(A) 113 dB(A)
Operator Sound Pressure Level (ISO 6396:2008)* 73 dB(A) 73 dB(A)
Machine Sound Power Level (ISO 6395:2008)** 110 dB(A) 110 dB(A)
Note (1) * For machines in European Union countries and in countries that adopt the “EU Directives” and “UK Directives.” * For machines in European Union countries and in countries that adopt the “EU Directives” and “UK Directives.”
Note (2) ** European Union Directive “2000/14/EC" and UK Noise Regulation 2001 No. 1701. ** European Union Directive “2000/14/EC" and UK Noise Regulation 2001 No. 1701.
Note (3) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70% of the maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at 70% of the maximum engine cooling fan speed.
Note (4) The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70% of the maximum engine cooling fan speed. The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at 70% of the maximum engine cooling fan speed.
Note (5) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Fuel Tank 141 gal (US) 535 l
Fuel Tank - Short Lift 127 gal (US) 481 l
Cooling System 26 gal (US) 100 l
Engine Crankcase 9 gal (US) 34 l
Diesel Exhaust Fluid Tank 6 gal (US) 23 l
Transmission 20 gal (US) 75 l
Differential - Final Drives - Front 49 gal (US) 186 l
Differential - Final Drives - Rear 45 gal (US) 170 l
Hydraulic System Factory Fill 94 gal (US) 355 l
Hydraulic System - Tank Only 34 gal (US) 130 l
Note Cat U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: - 20% biodiesel FAME (fatty acid methyl ester)*** - 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Cat engines meeting Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3, EU Stage IIIA are compatible* with diesel fuel blended with the following lower-carbon intensity fuels*** up to: - 100% biodiesel FAME (fatty acid methyl ester)**** - 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or Caterpillar Machine Fluids Recommendations (SEBU6250) for details. * While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **** For use of blends higher than 20% biodiesel, consult your Cat dealer. Cat U.S. EPA Tier 4 Final, EU Stage V, Japan 2014 engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: - 20% biodiesel FAME (fatty acid methyl ester)*** - 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Cat engines meeting Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3, EU Stage IIIA are compatible* with diesel fuel blended with the following lower-carbon intensity fuels*** up to: - 100% biodiesel FAME (fatty acid methyl ester)**** - 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or Caterpillar Machine Fluids Recommendations (SEBU6250) for details. * While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **** For use of blends higher than 20% biodiesel, consult your Cat dealer.
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Fuel Tank Clearance 2.3 ft 691 mm
Rear Axle - Centerline to Bumper 10.3 ft 3132 mm
Front Axle Centerline to Bucket Tip 14.1 ft 4304 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 36.7 ft 11 199 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
Ground to Center of Front Axle 3.2 ft 978 mm
Clearance at Maximum Lift (45° Dump)  10 ft 3500 mm
Rack Back Angle at Ground Level 40 degrees 40 degrees
Rack Back Angle at Carry 49 degrees 49 degrees
B-Pin Height - Maximum Lift 16.1 ft 4914 mm
Maximum Overall Height - Bucket Raised 22.9 ft 6974 mm
Rack Angle at Maximum Lift 62 degrees 62 degrees
Dump Angle at Maximum Lift 46 degrees 46 degrees
Reach at Maximum Lift (45° Dump)  7.2 ft 2206 mm
Note Specifications are calculated with 6.9 m3 (9 yd3 ) rock bucket equipped with Michelin XLDD1 35/65 R33 tires. Specifications are calculated with 6.9 m3 (9 yd3 ) rock bucket equipped with Michelin XLDD1 35/65 R33 tires.
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Fuel Tank Clearance 2.3 ft 691 mm
Rear Axle - Centerline to Bumper 10.3 ft 3132 mm
Front Axle Centerline to Bucket Tip 15.6 ft 4753 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 38.2 ft 11 647 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
Ground to Center of Front Axle 3.2 ft 978 mm
Clearance at Maximum Lift (45° Dump) 11.5 ft 3514 mm
Rack Back Angle at Ground Level 40 degrees 40 degrees
Rack Back Angle at Carry 50 degrees 50 degrees
B-Pin Height - Maximum Lift 17.6 ft 5372 mm
Maximum Overall Height - Bucket Raised 24.4 ft 7432 mm
Rack Angle at Maximum Lift 63 degrees 63 degrees
Dump Angle at Maximum Lift 46 degrees 46 degrees
Reach at Maximum Lift (45° Dump) 7.5 ft 2279 mm
Note Specifications are calculated with 6.9 m3 (9 yd3 ) rock bucket equipped with Michelin XLDD1 35/65 R33 tires. Specifications are calculated with 6.9 m3 (9 yd3 ) rock bucket equipped with Michelin XLDD1 35/65 R33 tires.
Ground to Top of ROPS 13.5 ft 4100 mm
Ground to Top of Exhaust Stacks 13.3 ft 4060 mm
Ground to Top of Hood 10.7 ft 3270 mm
Ground to Fuel Tank Clearance 2.2 ft 686 mm
Rear Axle - Centerline to Bumper 10.3 ft 3132 mm
Front Axle Centerline to Bucket Tip 16.7 ft 5085 mm
Wheel Base 12.5 ft 3810 mm
Maximum Overall Length 39.3 ft 11 980 mm
Ground to Lower Hitch Clearance 1.5 ft 459 mm
Ground to Center of Front Axle 3.2 ft 978 mm
Clearance at Maximum Lift (45° Dump) 12.8 ft 3896 mm
Rack Back Angle at Ground Level 43 ° 43 °
Rack Back Angle at Carry 53 ° 53 °
B-Pin Height - Maximum Lift 18.9 ft 5755 mm
Maximum Overall Height - Bucket Raised 25.6 ft 7815 mm
Rack Angle at Maximum Lift 61 ° 61 °
Dump Angle at Maximum Lift 46 ° 46 °
Reach at Maximum Lift (45° Dump) 7.5 ft 2282 mm
Note Specifications are calculated with 6.9 m3 (9 yd3 ) rock bucket equipped with Michelin XLDD1 35/65 R33 tires. Specifications are calculated with 6.9 m3 (9 yd3 ) rock bucket equipped with Michelin XLDD1 35/65 R33 tires.

987 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL

  • Alarm, back-up
  • Alternator, single 145 amp
  • Batteries, maintenance-free
  • Converter, 10/15 amp, 24V to 12V
  • Lighting system (LED, work lights, access and service platform lighting)
  • Starting and charging system, 24V
  • Auxiliary jump start receptacle

OPERATOR ENVIRONMENT

  • Air conditioner
  • Cab door, fixed window (LH)
  • Cab precleaner (powered)
  • Cab, sound suppressed and pressurized, integrated rollover protective structure/falling objects protective structure (ROPS/FOPS)
  • Cat Vision, rear vision camera system
  • Cat Payload * ready (Not legal for trade)
  • Controls, lift and tilt function
  • Graphical information display, displays real-time operating information, performs calibrations and customizes operator settings
  • Heater, defroster
  • Horn, electric
  • Instrumentation, gauges; coolant temperature, fuel level, diesel exhaust fluid (DEF) level, hydraulic oil temperature, powertrain oil temperature, speedometer tachometer
  • Light, cab, dome
  • Lights, directional
  • Lights, LED
  • Lunchbox, beverage holders
  • Mirrors, heated, rearview (externally mounted)
  • Radio, AM/FM with Bluetooth® technology, USB port and 3.5 mm AUX input
  • Seat, Deluxe (cloth/heated)
  • Seat Belt Reminder System: Seat Belt Alert and Seat Belt Inhibit
  • Seat Belt, retractable, 76 mm (3 in) wide
  • Steering and Integrated Control (STIC™) System
  • Transmission gear indicator
  • UV glass
  • Wet-arm wipers/washers (front and rear) - intermittent
  • Window pull-down visor

POWERTRAIN

  • Brakes, oil-cooled, multi-disc, service/secondary
  • Case drain screens
  • Crankcase guard
  • Electro-hydraulic parking brake
  • Engine, Cat C15, turbocharged aftercooled
  • Ground-level engine shutdown switch
  • Manual switch and automatic fuel priming
  • Secondary steering
  • Starting aid, ether, automatic
  • Torque converter, neutralizer
  • Transmission, planetary powershift, 4F/3R electronic control
  • Turbine precleaner, engine air intake

ADDITIONAL EQUIPMENT

  • Automatic bucket lift kickout positioner
  • Base machine price includes a rim allowance
  • Cat® Clean Emission Module (CEM)
  • Couplings, Cat O-ring face seals
  • Demand fan, hydraulically driven
  • Doors, service access (locking)
  • Ecology drains for engine, radiator, hydraulic tank
  • Fuel tank, 535 L (141 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic, steering and brake filtration/screening system
  • Oil sampling valves
  • Premixed 50% concentration of extended life coolant with freeze protection to -340 C (-290 F)
  • Rear access to cab and service platform
  • Steering, load-sensing
  • Toe kicks
  • Vandalism protection caplocks

987 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Cab door, sliding window (LH)
  • Cab precleaner (non-powered)
  • Cat Detect® , object detection system
  • Cat Payload* (Not legal for trade)
  • LED warning strobe
  • Mirrors, handrail mounted
  • Printer, payload
  • Radio, CB ready
  • Seat, Premium (leather, heated/cooled)
  • Surround Vision

POWERTRAIN

  • Antifreeze -500 C (-580 F)
  • Autolube - linkage, cylinder and hitch pins
  • Axle oil cooling
  • Engine block heater 120V or 240V
  • Engine oil change system, high speed
  • High ambient cooling - software
  • Hydraulic oil, Arctic -400 C (-400 F)
  • Ride control

ADDITIONAL EQUIPMENT

  • Cold weather starting (extra two batteries)
  • Compression brake, engine
  • Fast fill fuel system
  • Front and rear roading fenders
  • Sound suppression, engine enclosure
  • Tire Pressure Monitoring System
  • Wheel chocks

OTHER OPTIONAL CONFIGURATIONS

  • Aggregate handler
  • Block handler

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

Explore Technology

The Seat Belt Reminder System enhances safety by prompting operators to fasten their seat belts before operating the machine, helping reduce risks and create safer work environments.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat Payload for Large Wheel Loaders is an onboard system that provides on-the-go weighing to help operators hit precise load targets. Track daily productivity from the cab with quick access to target weights, totals, and more.

Explore Technology

Product Brochures and More Are Ready to Download!

Media Gallery

987 Wheel Loader

987 Wheel Loader

987 Wheel Loader

987 Wheel Loader

987 Wheel Loader

987 Wheel Loader

987 Wheel Loader

987 Wheel Loader
987 Wheel Loader
987 Wheel Loader
987 Wheel Loader
987 Wheel Loader
987 Wheel Loader
987 Wheel Loader

360 View
360 View

See how 987 compares against frequently compared products.

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.