< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat® 950K was designed to improve operator comfort, performance, and productivity, all while meeting Tier 4 Interim/Stage IIIB emission standards. The Performance Series Buckets provide enhanced visibility and decreased cycle times. The unmatched, revolutionary world-class cab creates a comfortable, efficient, safe, and productive operator environment. The innovative Cat C7.1 ACERT™ engine is optimized for maximum fuel efficiency and increased power density while meeting Tier 4 Interim/Stage IIIB emission standards. The reliability, durability, and versatility of the 950K result in a machine that is better built to meet your needs. All day. Every day.

Engine

Units:
Net Power - ISO 9249 211.0 mm H2O 157.0 kg/mm Less
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Bore 4.1 in 105.0 mm Less
Stroke 5.3 in 135.0 mm Less
Displacement 427.8 in³ 7.01 l Less
Maximum Engine Power - 1,900 rpm - ISO 14396 230.0 mm H2O 172.0 kg/mm Less
Maximum Engine Power - 1,900 rpm - ISO 14396 - Metric 234.0 mm H2O 172.0 kg/mm Less
Maximum Gross Power - 1,900 rpm - SAE J1995 232.0 mm H2O 173.0 kg/mm Less
Maximum Gross Power - 1,900 rpm - SAE J1995 - Metric 234.0 mm H2O 172.0 kg/mm Less
Maximum Net Power - 1,900 rpm - EEC 80/1269 211.0 mm H2O 157.0 kg/mm Less
Maximum Net Power - 1,900 rpm - EEC 80/1269 - Metric 213.0 mm H2O 157.0 kg/mm Less
Maximum Net Power - 1,900 rpm - ISO 9249 211.0 mm H2O 157.0 kg/mm Less
Maximum Net Power - 1,900 rpm - ISO 9249 - Metric 213.0 mm H2O 157.0 kg/mm Less
Maximum Net Power - 1,900 rpm - SAE J1349 211.0 mm H2O 157.0 kg/mm Less
Maximum Net Power - 1,900 rpm - SAE J1349 - Metric 213.0 mm H2O 157.0 kg/mm Less
Peak Gross Torque - 1,300 rpm - SAE J1995 777.0 ft-lb 1054.0 N·m Less
Peak Net Torque - 1,400 rpm - SAE J1349 729.0 ft-lb 988.0 N·m Less

Weights

Operating Weight 42811.0 lb 19425.0 null Less

Buckets

Bucket Capacities 2.50 to 9.20 m3 (3.25 to 12.00 yd3) 2.50 to 9.20 m3 (3.25 to 12.00 yd3) Less

Operating Specifications

Breakout Force 36203.0 lb 161.0 kN Less
Static Tipping Load - Full 40° Turn - ISO 14397-1* 24261.0 lb 11008.0 null Less
Static Tipping Load - Full 40° Turn - Rigid Tires** 25951.0 lb 11774.0 null Less

Transmission

Forward - 1 4.3 mile/h 6.9 km/h Less
Forward - 2 8.0 mile/h 12.9 km/h Less
Forward - 3 14.1 mile/h 22.7 km/h Less
Forward - 4 23.6 mile/h 37.9 km/h Less
Reverse - 1 4.7 mile/h 7.5 km/h Less
Reverse - 2 8.8 mile/h 14.1 km/h Less
Reverse - 3 15.4 mile/h 24.8 km/h Less
Reverse - 4 24.7 mile/h 39.8 km/h Less

Hydraulic System

Steering System - Pump Type Piston Piston Less
Hydraulic Cycle Time - Total 10.0 s 10.0 s Less
Hydraulic Cycle Time - Dump, at Maximum Raise 1.8 s 1.8 s Less
Hydraulic Cycle Time - Lower, Empty, Float Down 2.5 s 2.5 s Less
Hydraulic Cycle Time - Raise from Carry Position 5.9 s 5.9 s Less
Implement System - Maximum Operating Pressure 3800.0 psi 26200.0 kPa Less
Implement System - Maximum Pump Output at 2,340 rpm 90.0 gal/min 340.0 l/min Less
Implement System - Optional 3rd and 4th Function Maximum Flow 74.0 gal/min 280.0 l/min Less
Implement System - Optional 3rd and 4th Function Maximum Pressure 3000.0 psi 20700.0 kPa Less

Brakes

Brakes Meet OSHA, SAE J1473 OCT90 and ISO 3450-1985 required standards Meet OSHA, SAE J1473 OCT90 and ISO 3450-1985 required standards Less

Axles

Front Fixed Fixed Less
Rear Oscillating ±13 degrees Oscillating ±13 degrees Less
Maximum Single-Wheel Rise and Fall 18.9 in 481.0 mm Less

Tires

Tires Choices Choices Less

Cab

ROPS/FOPS Meets SAE and ISO standards Meets SAE and ISO standards Less

Service Refill Capacities

Cooling System 15.9 gal (US) 60.0 l Less
Crankcase 4.8 gal (US) 18.0 l Less
Differential - Final Drives - Front 11.4 gal (US) 43.0 l Less
Differential - Final Drives - Rear 11.4 gal (US) 43.0 l Less
Fuel Tank - Standard 83.0 gal (US) 314.0 l Less
Hydraulic Tank 49.9 gal (US) 189.0 l Less
Transmission 11.4 gal (US) 43.0 l Less

Sound

Standards Standards Standards Less

Reliability

Reliability

Reliability

Reliability

Reliability

Durability

Durability

Durability

Durability

Productivity

Productivity

Productivity

Productivity

Productivity

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Versatility

Serviceability

Serviceability

Serviceability

Serviceability

Operator Environment

Operator Environment

Operator Environment

Operator Environment

Operator Environment

Operator Environment

Operator Environment

Operator Environment

Operator Environment

Operator Environment

Sustainability

Customer Support

Customer Support

Customer Support

Customer Support

Owning Costs

Owning Costs

Owning Costs

Owning Costs

Operating Costs

950KStandard Equipment

POWER TRAIN
  • Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS)
  • Brake wear indicators
  • Diesel Particulate Filter (DPF)
  • Engine, Cat® C7.1 with Tier 4 Interim rating
  • Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Fuel Management System (FMS)
  • Fuel priming pump, (electric)
  • Fuel/water separator
  • Glow plugs
  • Guard, vandalism
  • Precleaner, engine air intake
  • Radiator, unit core (6 fpi) with ATAAC
  • Switch, transmission neutralizer lockout
  • Torque converter (free wheel stator)
  • Transmission, automatic planetary power shift (4F/4R)
  • Variable Shift Control (VSC)

ELECTRICAL
  • Alarm, back-up
  • Alternator, 115-amp brushed
  • Batteries, (2) maintenance free 1,400 CCA
  • Ignition key; start/stop switch
  • Lighting system: - Four halogen work lights - Two halogen roading lights (with signals) - Two halogen rear vision lights (hood mounted)
  • Main disconnect switch
  • Receptacle start (cables not included)
  • Starter, electric, heavy duty
  • Starting and charging system (24-volt)

OPERATOR ENVIRONMENT
  • Air conditioner, heater, and defroster (auto temp and fan)
  • Beverage holders (2) with storage compartment for cell phone/MP3 player
  • Bucket/work tool function lockout
  • Cab, pressurized and sound suppressed, (ROPS/FOPS) radio ready (entertainment) includes antenna, speakers, and converter (12-volt 10-amp)
  • Camera, rearview
  • Coat hook (2)
  • EH controls, lift and tilt function
  • EH parking brake
  • Computerized Monitoring System: • Instrumentation, gauges: - Digital gear range indicator - DPF soot loading percent - Engine coolant temperature - Fuel level - Hydraulic oil temperature - Speedometer/tachometer - Transmission oil temperature • Instrument
  • Horn, electric
  • Light, two dome (cab)
  • Mirrors, rearview external (includes spot mirrors)
  • Post mounted membrane switch keypads
  • Receptacle, 12-volt
  • Seat, Cat Comfort (cloth) air suspension
  • Seat belt, retractable, 51 mm (2") wide
  • Steering, HMU wheel
  • Sun visor, front
  • Wet-arm wipers/washers front and rear: - Intermittent front wiper
  • Window, sliding (left and right side)
  • Viscous mounts

TIRES
  • A tire must be selected from the mandatory attachments section. Base machine price includes a tire allowance.

FLUIDS
  • Premixed 50% concentration of Extended Life Coolant with freeze protection to -34° C (-29° F)

OTHER STANDARD EQUIPMENT
  • Auto idle shutdown
  • Couplings, Cat O-ring face seal
  • Ecology drains for engine, transmission, and hydraulics
  • Ether aid
  • Fenders, steel front with mud-flap/rear with extension
  • Filters: - Fuel, primary/secondary - Engine air, primary/secondary - Engine oil - Hydraulic oil - Transmission
  • Fuel cooler
  • Grease zerks
  • Grill, airborne debris
  • Hitch, drawbar with pin
  • Hood, non-metallic power tilting with rear clamshell
  • Hoses, Cat XT
  • Hydraulic oil cooler (swing out)
  • Hydraulic system, load sensing
  • Kickout, lift and tilt, automatic (adjustable in cab)
  • Linkage, optimized Z-bar
  • Oil sampling valves
  • Platform, window washing
  • Product Link
  • Remote, diagnostic pressure taps
  • Service center (electrical and hydraulic)
  • Sight gauges: engine coolant, hydraulic oil and transmission oil level
  • Steering secondary
  • Toolbox
  • Vandalism protection caplocks