Medium Wheel Loaders 980M

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
373 HP
278 kW
Operating Weight
66337 lb
30090 kg
Bucket Capacities
4.2-12.2 m³ (5.25-16 yd³)
4.2-12.2 m³ (5.25-16 yd³)

Overview

Move More, Faster, With Less Fuel

The Cat® 980M Wheel Loader offers significant fuel savings while lowering long-term costs. This machine meets emission standards and is designed to improve fuel economy without interrupting performance. The reliability, durability, and versatility result in machines that are better built to meet your needs.

Benefits

Up To 30% More productive

Lock-up clutch transmission and increased engine power result in improved machine performance, response and fuel efficiency. Machine is equipped with easy to load buckets and a PAYLOAD system.

Designed for Operators

Equipped with a next generation adjustable seat and a revolutionary suspension system. Controls are easy to use, intuitive, and user-friendly. Excellent visibility provides great operator view.

Up To 15% Lower maintenance costs

Extended service intervals save you time, money, and energy. Access to maintenance points is fast and easy.

Product Specifications for 980M

more_vert
Save this as your preferred unit of measurement clear
Net Power - ISO 9249 373 HP 278 kW
Emissions Tier 3/Stage IIIA Tier 3/Stage IIIA
Engine Model Cat C13 Cat C13
Maximum Power - 1,800 rpm - SAE J1995 412 HP 307 kW
Displacement 763 in³ 12.5 l
Maximum Net Power - 1,800 rpm - ISO 9249 - Metric 378 HP 278 kW
Peak Gross Torque - 1,300 rpm - ISO 14396 1602 lb/ft 2172 N·m
Maximum Net Power - 1,800 rpm - SAE J1349 373 HP 278 kW
Maximum Net Power - 1,800 rpm - SAE J1349 - Metric 378 HP 278 kW
Maximum Power - 1,800 rpm - ISO 14396 406 HP 303 kW
Maximum Power - 1,800 rpm - ISO 14396 - Metric 412 HP 303 kW
Maximum Net Power - 1,800 rpm - ISO 9249 373 HP 278 kW
Maximum Power - 1,800 rpm - SAE J1995 - Metric 417 HP 307 kW
Peak Gross Torque - 1,300 rpm - SAE J1995 1617 lb/ft 2192 N·m
Maximum Net Torque - 1,000 rpm 1505 lb/ft 2040 N·m
Operating Weight 66337 lb 30090 kg
Note Weight based on a machine configuration with Michelin 29.5R25 XLDD1 L4 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link™, open differential axles, secondary steering, sound suppression, and a 5.4 m³ (7.1 yd³) GP bucket with BOCE. Weight based on a machine configuration with Michelin 29.5R25 XLDD1 L4 radial tires, full fluids, operator, standard counterweight, cold start, roading fenders, Product Link™, open differential axles, secondary steering, sound suppression, and a 5.4 m³ (7.1 yd³) GP bucket with BOCE.
Bucket Capacities 4.2-12.2 m³ (5.25-16 yd³) 4.2-12.2 m³ (5.25-16 yd³)
Static Tipping Load - Full 40° Turn - With Tire Deflection 43133 lb 19565 kg
Static Tipping Load - Full 40° Turn - No Tire Deflection 45847 lb 20796 kg
Breakout Force 50357 lbf 224 kN
Note (1) For a machine configuration as defined under "Weight." For a machine configuration as defined under "Weight."
Note (2) Full compliance to ISO 143971:2007 Sections 1 thru 6. Full compliance to ISO 143971:2007 Sections 1 thru 6.
Forward - 3 14.6 mile/h 23.5 km/h
Reverse - 2 9.4 mile/h 15.2 km/h
Reverse - 3 16.7 mile/h 26.9 km/h
Forward - 2 8.3 mile/h 13.3 km/h
Reverse - 1 4.8 mile/h 7.8 km/h
Forward - 1 4.3 mile/h 6.9 km/h
Forward - 4 24.5 mile/h 39.5 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 933 mm (37 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 933 mm (37 in) roll radius.
Reverse - 4 24.5 mile/h 39.5 km/h
Implement System - Maximum Operating Pressure 4975 psi 34300 kPa
Implement System - Maximum Pump Output at 2,250 rpm 119 gal/min 449 l/min
Hydraulic Cycle Time - Total 10.1 s 10.1 s
Crankcase 9.8 gal (US) 37 l
Transmission 20.3 gal (US) 77 l
Cooling System 12 gal (US) 45 l
Differential - Final Drives - Rear 22 gal (US) 84 l
Fuel Tank 112.5 gal (US) 426 l
Hydraulic Tank 40 gal (US) 153 l
Differential - Final Drives - Front 22 gal (US) 84 l
Note *Distance of 15 m (49.2 ft), moving forward in second gear ratio. *Distance of 15 m (49.2 ft), moving forward in second gear ratio.
With Cooling Fan Speed at Maximum Value - Exterior Sound Power Level (ISO 6395:2008) 112 dB(A) 112 dB(A)
With Cooling Fan Speed at Maximum Value - Exterior Sound Pressure Level (SAE J88:2013) 78 dB(A)* 78 dB(A)*
With Cooling Fan Speed at Maximum Value - Operator Sound Pressure Level (ISO 6396:2008) 75 dB(A) 75 dB(A)
Hinge Pin Height at Maximum Lift 14.83 ft 4539 mm
Wheel Base 12.5 ft 3800 mm
Note All dimensions are approximate and based on Michelin 29.5R25 XLDD1 L4 radial tires. All dimensions are approximate and based on Michelin 29.5R25 XLDD1 L4 radial tires.
Ground Clearance 1.42 ft 453 mm
Centerline of Rear Axle to Hitch 6.25 ft 1900 mm
Rack Back at Ground 40 degrees 40 degrees
Height - Top of ROPS 12.58 ft 3813 mm
Hinge Pin Height at Carry 2.08 ft 621 mm
Centerline of Rear Axle to Edge of Counterweight 8.17 ft 2469 mm
Overall Length - Without Bucket 26.17 ft 7964 mm
Maximum Width over Tires 10.83 ft 3296 mm
Height - Top of Hood 10.25 ft 3110 mm
Rack Back - Maximum Lift 61 degrees 61 degrees
Tread Width 8 ft 2440 mm
Lift Arm Clearance at Maximum Lift 12.42 ft 3795 mm
Height - Top of Exhaust Pipe 12.33 ft 3746 mm
Rack Back - Carry Height 48 degrees 48 degrees
Maximum Width over Tires 10.83 ft 3296 mm
Overall Length - Without Bucket 26.83 ft 8164 mm
Hinge Pin Height at Maximum Lift 15.58 ft 4760 mm
Wheel Base 12.5 ft 3800 mm
Rack Back - Maximum Lift 61 degrees 61 degrees
Centerline of Rear Axle to Edge of Counterweight 8.17 ft 2469 mm
Lift Arm Clearance at Maximum Lift 13.08 ft 4010 mm
Ground Clearance 1.42 ft 453 mm
Rack Back - Carry Height 48 degrees 48 degrees
Height - Top of Exhaust Pipe 12.33 ft 3746 mm
Height - Top of Hood 10.25 ft 3110 mm
Height - Top of ROPS 12.58 ft 3813 mm
Centerline of Rear Axle to Hitch 6.25 ft 1900 mm
Tread Width 8 ft 2440 mm
Hinge Pin Height at Carry 2.25 ft 678 mm
Note All dimensions are approximate and based on Michelin 29.5R25 XLDD1 L4 radial tires. All dimensions are approximate and based on Michelin 29.5R25 XLDD1 L4 radial tires.
Rack Back at Ground 39 degrees 39 degrees
Bucket Range 4.2-12.2 m³ (5.25-16 yd³) 4.2-12.2 m³ (5.25-16 yd³)
Emissions Tier 3/Stage IIIA Tier 3/Stage IIIA

980M Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Engine, Cat C13 meets Tier 2/Stage II, Tier 3/Stage IIIA equivalent or Tier 4 final/Stage IV emission standards
  • Cat Clean Emisions Module (CEM) with Diesel Particulate Filter (DPF) and remote Diesel Exhaust Fluid tank and pump
  • Fuel priming pump (electric)
  • Fuel/water separator
  • Precleaner, engine air intake
  • Economy mode (selectable)
  • Transmission, automatic planetary power shift (4F/4R)
  • Torque converter, locking clutch with free wheel stator
  • Switch, transmission neutralizer lockout
  • Axles, open differential, front and rear
  • Axles, ecology drains
  • Brakes, full hydraulic enclosed wet-disc with Integrated Braking System (IBS)
  • Brake wear indicators
  • Parking brake, disc and caliper
  • Fan, radiator, on demand

OPERATOR ENVIRONMENT

  • Cab, pressurized and sound suppressed (ROPS/FOPS)
  • Viscous mounts
  • Multi-function 18 cm (7 in) color LCD touch-screen display for rear vision camera and machine parameters
  • Electro-hydraulic controls, SAL (single axis lever) lift and tilt function
  • Steering, electro-hydraulic joystick, speed sensing with force feedback
  • Radio ready (entertainment) includes antenna, speakers and converter (12V, 10-amp)
  • Air conditioner, heater, and defroster (auto temp and fan)
  • Electro-hydraulic parking brake
  • Beverage holders (2) with storage compartment for cell phone/MP3 player
  • Bucket/work tool function lockout
  • Coat hook (2)
  • Cab air filter
  • Ergonomic cab access ladders and handrails
  • Horn, electric
  • Light, two dome (cab)
  • Mirrors, rearview external with integrated spot mirrors
  • Post mounted membrane 16 switch keypad
  • 3 receptacles, 12V
  • Seat, Cat Comfort (cloth) air suspension
  • Seat belt, 51 mm (2 in) retractable, with indicator
  • Sun visor, front
  • Wet-arm wipers/washers front and rear, intermittent front wiper
  • Window, sliding (left and right sides)
  • Cab tie-off

COMPUTERIZED MONITORING SYSTEM

  • With following gauges: Speedometer/tachometer; Digital gear range indicator; Diesel Exhaust Fluid (DEF) level; Temperature: engine coolant, hydraulic oil, transmission oil; Fuel level
  • With following warning indicators: Regeneration; Temperature: axle oil, engine intake manifold; Pressure: engine oil, fuel pressure hi/low, primary steering oil, service brake oil; Battery voltage hi/low; Engine air filter restriction; Hydraulic oil filter restriction; Hydraulic oil low; Parking brake; DEF low level; Transmission filter bypass

ELECTRICAL AND LIGHTING

  • Batteries (2), maintenance free 1,400 CCA
  • Ignition key; start/stop switch
  • Starter, electric, heavy duty
  • Starting and charging system (24V)
  • Lighting system: Four halogen work lights (cab mounted); Two halogen roading lights (with signals); Two halogen rear vision lights (hood mounted)
  • Alarm, back-up
  • Alternator, 145-amp brushed
  • Main disconnect switch
  • Receptacle start (cables not included)

CAT CONNECT TECHNOLOGIES

  • Link technologies: Product Link
  • Detect technologies: rear vision camera

LINKAGE

  • Linkage, Z-bar, cast crosstube/tilt levers
  • Kickout, lift and tilt, automatic (adjustable in cab)

HYDRAULICS

  • Hydraulic system, load sensing
  • Steering, load sensing
  • Ride control, 2V
  • Remote diagnostic pressure taps
  • Hoses, Cat XT™
  • Couplings, Cat O-ring face seal
  • Hydraulic oil cooler (swing out)
  • Oil sampling valves

FLUIDS

  • Premixed extended life coolant with freeze protection to -34° C (-29° F)

OTHER STANDARD EQUIPMENT

  • One-piece tilting hood with side and rear doors
  • Service centers (electrical and hydraulic)
  • Platform, window washing
  • Audo idle shutdown
  • Fenders, non-metallic front with mud-flap/rear with extension
  • Ecology drains for engine, transmission, and hydraulics
  • Ether aid ready
  • Grill, airborne debris
  • Filters: fuel, engine air, engine oil, hydraulic oil, transmission
  • Fuel cooler
  • Grease zerks
  • Hitch, drawbar with pin
  • Precleaner rain cap
  • Sight gauges: engine coolant, hydraulic oil, and transmission oil level
  • Toolbox
  • Vandalism protection caplocks

980M Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Axles: Limited slip diferentials, front and/or rear; Axle oil cooler; Extreme temperature seals
  • Heavy duty transmission
  • Fan, VPF (variable pitch fan), automatic and manual control
  • Radiator, high debris with wider fin spacing

OPERATOR ENVIRONMENT

  • Door, remote opening system
  • Cover, HVAC metallic
  • EH controls, SAL 3rd function
  • EH controls, joystick lift and tilt - Additional integrated roller switch for 3rd function
  • Filter, carbon fresh air
  • Mirrors, heated rearview external with integrated spot mirrors
  • Precleaner, HVAC
  • Precleaner, HVAC (RESPA)
  • Radio, AM/FM/CD/USB/MP3 Bluetooth with Satellite Sirius and XM
  • Radio, CB ready
  • Seat, heated air suspension
  • Seat belt, 76 mm (3 in) retractable, with indicator
  • Steering, EH wheel with directional FNR shifter and gear selector - Additional FNR with implement controls
  • Roof, metallic
  • Steering, secondary
  • Sun visor, rear
  • Windows, rubber mounted
  • Windows, with front guard
  • Windows, with heavy duty front guard
  • Windows, with full guards front, rear and sides

ELECTRICAL AND LIGHTING

  • Four additional auxiliary halogen cab mounted work lights or
  • Two additional auxiliary front HI LED and two additional auxiliary rear LED cab mounted work lights with two LED work lights in the radiator grill and LED front turn signals also includes replacement of the standard four halogen cab mounted work lights with four LED work lights (the standard offering and only roading light available is the halogen roading light)
  • Warning amber strobe beacon
  • Reversing strobes
  • External seat belt indicator light
  • Speed limiter - 20 km/h (Europe only)

STARTERS, BATTERIES, AND ALTERNATORS

  • Batteries (4), maintenace free 1,400 CCA with 120V engine coolant heater
  • Batteries (4), maintenance free 1,400 CCA with 240V engine coolant heater

CAT CONNECT TECHNOLOGIES

  • Payload technologies: Advanced Productivity subscription; Cat Production Measurement 2.0; Printer; Aggregate Autodig
  • Detect technologies: Cat Rear Object Detection
  • Machine Security System

LINKAGE

  • High lift
  • Logger
  • Quick coupler ready

WORK TOOLS

  • Performance Series buckets
  • Forks, pallet
  • Forks, logging

HYDRAULICS

  • 3rd function with Ride Control: Standard linkage; High lift linkage; Logger linkage

FLUIDS

  • Premixed extended life coolant with freeze protection to -50° C (-58° F)

OTHER OPTIONAL EQUIPMENT

  • Cat Autolube System
  • Wheel chocks
  • Fenders, roading
  • Guard, power train
  • Oil change, high speed engine
  • Fuel tank, fast fill
  • Precleaner, turbine
  • Precleaner, trash

OPTIONAL APPLICATION SPECIFIC CONFIGURATIONS

  • Aggregate Handler
  • Industrial and Waste Handler
  • Logger
  • Steel Mill
  • Block Handler

See how 980M compares against frequently compared products.

more_vert
Save this as your preferred unit of measurement clear

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Rear Object Detection for Wheel Loaders

    Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

1 - 8 of 9 Items items
Previous Next

Rear Object Detection for wheel loaders is a two-part system providing enhanced blind spot awareness. Radar provides visual and audible alerts when objects enter a safety proximity zone, while a camera allows the operator to see what's behind the machine when reversing.

Explore Technology
  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

1 - 8 of 9 Items items
Previous Next

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Explore Technology

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Explore Technology

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

Explore Technology

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Explore Technology
  • Cat Payload for L & M Series Wheel Loaders

    Cat Payload for Wheel Loaders is an onboard system that provides on-the-go weighing to assist operators with hitting precise load targets. Track daily productivity from the cab with quick access to truck target weights, loads and cycle counts, material movement, and daily totals.

1 - 8 of 9 Items items
Previous Next

Cat Payload for Wheel Loaders is an onboard system that provides on-the-go weighing to assist operators with hitting precise load targets. Track daily productivity from the cab with quick access to truck target weights, loads and cycle counts, material movement, and daily totals.

Explore Technology
  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

1 - 8 of 9 Items items
Previous Next

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Explore Technology

Check out current offers for the 980M

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.