Introducing the all new Cat 918M Compact Wheel Loader. This new model to the compact loader family features the Optimized Z-bar Loader Linkgage to handle loads with precise control, all around visibility from the comfort of the heated, air suspension seat inside the cab, as well as the standard fuel savings Eco Mode. The intuitive controls and compact size of this machine make it quick and easy to operate in tight spaces. Indispensible to any jobsite, the 918M is a powerful fuel efficient machine giving you the best value in its size class.
Maximum Gross Power | 115.0 HP 86.0 kW | More |
Net Power | 113.0 HP 84.0 kW | More |
Bore | 4.13 in 105.0 mm | More |
Stroke | 5.0 in 127.0 mm | More |
Displacement | 268.0 in³ 4.4 l | More |
Engine Model | Cat C4.4 ACERT™ Cat C4.4 ACERT™ | More |
Maximum Gross Power - ISO 14396 | 115.0 HP 86.0 kW | More |
Maximum Gross Power - Maximum Engine Speed | 2350.0 r/min 2350.0 r/min | More |
Maximum Gross Power - SAE J1995 | 117.0 HP 87.0 kW | More |
Rated Net Power - Rated Engine Speed | 2200.0 r/min 2200.0 r/min | More |
Rated Net Power - SAE J1349 | 112.0 HP 83.0 kW | More |
Emissions | Engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. Engine meets U.S. EPA Tier 4 Final/EU Stage IV emission standards. | More |
Maximum Gross Power - DIN ISO 14396 | 117.0 HP 86.0 kW | More |
Maximum Gross Torque - ISO 14396 | 369.0 ft·lbf 500.0 N·m | More |
Maximum Gross Torque - SAE J1995 | 372.0 ft·lbf 504.0 N·m | More |
Maximum Net Torque - ISO 9249 | 365.0 ft·lbf 495.0 N·m | More |
Maximum Net Torque - SAE J1349 | 361.0 ft·lbf 490.0 N·m | More |
Note | Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator. | More |
Rated Net Power - DIN ISO 14396 | 114.0 HP 84.0 kW | More |
Rated Net Power - ISO 9249 | 113.0 HP 84.0 kW | More |
Operating Weight | 21082.0 lb 9565.0 kg | More |
Transmission | 0.9 gal (US) 3.4 l | More |
Cooling System | 5.7 gal (US) 21.5 l | More |
Engine Crankcase | 2.3 gal (US) 8.8 l | More |
Fuel Tank | 40.7 gal (US) 154.0 l | More |
Hydraulic System - Including Tank | 25.9 gal (US) 98.0 l | More |
Axles - Front | 4.5 gal (US) 17.0 l | More |
Axles - Rear | 4.5 gal (US) 17.0 l | More |
Diesel Exhaust Fluid (DEF) Tank | 5.0 gal (US) 18.9 l | More |
Hydraulic Tank | 14.5 gal (US) 55.0 l | More |
Note | DEF used in Cat Selective Catalyst Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. DEF used in Cat Selective Catalyst Reduction (SCR) systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. | More |
Rated Bucket Capacity | 2.5 yd³ 1.9 m³ | More |
ROPS | SAE J1040 MAY94, ISO 3471-1994 SAE J1040 MAY94, ISO 3471-1994 | More |
FOPS | SAE J/ISO 3449 APR98, Level II, ISO 3449:2005 Level II SAE J/ISO 3449 APR98, Level II, ISO 3449:2005 Level II | More |
Note (1) | Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe. | More |
Note (2) | The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 77 dB(A). The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 77 dB(A). | More |
Note (3) | The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 103 dB(A). The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 103 dB(A). | More |
Note (4) | *The measurements were conducted with the cab doors and windows closed. *The measurements were conducted with the cab doors and windows closed. | More |
Hydraulic Cycle Time - Dump, at Maximum Reach | 1.8 s 1.8 s | More |
Hydraulic Cycle Time - Float Down, Maximum Lift to Ground Level | 2.7 s 2.7 s | More |
Hydraulic Cycle Time - Rackback | 2.2 s 2.2 s | More |
Hydraulic Cycle Time - Raise, Ground Level to Maximum Lift | 4.8 s 4.8 s | More |
Hydraulic Cycle Time - Total Cycle Time | 11.5 s 11.5 s | More |
Maximum Flow - Implement Pump | 43.6 gal/min 165.0 l/min | More |
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, High | 40.0 gal/min 150.0 l/min | More |
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, Standard | 25.0 gal/min 95.0 l/min | More |
Maximum Flow - Implement Pump - 4rd Function, Maximum Flow | 25.0 gal/min 95.0 l/min | More |
Maximum Working Pressure - Implement Pump | 4061.0 psi 28000.0 kPa | More |
Note | All cycle times listed are with cylinder snubbing turned off. All cycle times listed are with cylinder snubbing turned off. | More |
Relief Pressure - Tilt Cylinder | 4641.0 psi 32000.0 kPa | More |
Relief Pressure - Tilt Cylinder - 3rd Function Relief Pressure | 4641.0 psi 32000.0 kPa | More |
Relief Pressure - Tilt Cylinder - 4th Function Relief Pressure | 4641.0 psi 32000.0 kPa | More |
Maximum Flow - Steering Pump | 21.7 gal/min 82.0 l/min | More |
Maximum Working Pressure - Steering Pump | 3190.0 psi 22000.0 kPa | More |
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left | 3.4 turns 3.4 turns | More |
Steering Articulation Angle - Each Direction | 40.0 ° 40.0 ° | More |
Steering Cycle Times - Full Left to Full Right - At 2,350 rpm: 90 rpm Steering Wheel Speed | 2.3 s 2.3 s | More |
Note | This chart represents the change with tire option as compared to standard XTLA tire. This chart represents the change with tire option as compared to standard XTLA tire. | More |
Operating Weight | –92 kg (–203 lb) –92 kg (–203 lb) | More |
Reach: Bucket at 45° | –7 mm (–0.3 in) –7 mm (–0.3 in) | More |
Tipping Load - Full Turn | –49 kg (–108 lb) –49 kg (–108 lb) | More |
Tipping Load - Straight | –57 kg (–126 lb) –57 kg (–126 lb) | More |
Turning Radius: Outside of Tires | +7 mm (+0.3 in) +7 mm (+0.3 in) | More |
Vertical Heights | –5 mm (–0.2 in) –5 mm (–0.2 in) | More |
Width: Over Tires | +13 mm (+0.5 in) +13 mm (+0.5 in) | More |
Note | This chart represents the change with tire option as compared to standard XTLA tire. This chart represents the change with tire option as compared to standard XTLA tire. | More |
Operating Weight | +1576 kg (+3,474 lb) +1576 kg (+3,474 lb) | More |
Reach: Bucket at 45° | –9 mm (–0.4 in) –9 mm (–0.4 in) | More |
Tipping Load - Full Turn | +827 kg (+1,823 lb) +827 kg (+1,823 lb) | More |
Tipping Load - Straight | +957 kg (+2,110 lb) +957 kg (+2,110 lb) | More |
Turning Radius: Outside of Tires | –11 mm (–0.4 in) –11 mm (–0.4 in) | More |
Vertical Heights | +37 mm (+1.5 in) +37 mm (+1.5 in) | More |
Width: Over Tires | –25 mm (–1 in) –25 mm (–1 in) | More |
Note | This chart represents the change with tire option as compared to standard XTLA tire. This chart represents the change with tire option as compared to standard XTLA tire. | More |
Operating Weight | +516 kg (+1,138 lb) +516 kg (+1,138 lb) | More |
Reach: Bucket at 45° | –75 mm (–3 in) –75 mm (–3 in) | More |
Tipping Load - Full Turn | +317 kg (+699 lb) +317 kg (+699 lb) | More |
Tipping Load - Straight | +366 kg (+807 lb) +366 kg (+807 lb) | More |
Turning Radius: Outside of Tires | +18 mm (+1 in) +18 mm (+1 in) | More |
Vertical Heights | +50 mm (+2 in) +50 mm (+2 in) | More |
Width: Over Tires | +87 mm (+4 in) +87 mm (+4 in) | More |
Note (1) | Other tire choices are available. Contact your Cat dealer for details. Other tire choices are available. Contact your Cat dealer for details. | More |
Note (2) | In certain applications, the loader's productive capabilities may exceed the tire's tonnes-km/h (ton-mph) capabilities. In certain applications, the loader's productive capabilities may exceed the tire's tonnes-km/h (ton-mph) capabilities. | More |
Note (3) | Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model. | More |
Other Choices Include: | 17.5-25 12PR L2; 17.5-R25 XHA L3; 17.5-R25 L2/L3, 3PC Rim; 17.5-25 16PR L3, 3PC Rim; 17.5-25 GY L2/L3; 17.5-25 12PR L2, SNOW; 20.5 R25 L2 Snow, 3PC Rim; 20.5 R25 XHA-2 L3, 3PC Rim; 20.5-25 12PR; Solid Tires 17.5-25 12PR L2; 17.5-R25 XHA L3; 17.5-R25 L2/L3, 3PC Rim; 17.5-25 16PR L3, 3PC Rim; 17.5-25 GY L2/L3; 17.5-25 12PR L2, SNOW; 20.5 R25 L2 Snow, 3PC Rim; 20.5 R25 XHA-2 L3, 3PC Rim; 20.5-25 12PR; Solid Tires | More |
Standard Size | 17.5 R25 XTLA L2 17.5 R25 XTLA L2 | More |
Forward and Reverse - High Range | 25.0 mile/h 40.0 km/h | More |
Forward and Reverse - Low Range, Speed Range 1* | 6.3 mile/h 10.0 km/h | More |
Forward and Reverse - Low Range, Speed Range 2 | 12.5 mile/h 20.0 km/h | More |
Note | *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1. *Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1. | More |
The Cat Optimized Z-bar Loader linkage combines the digging efficiency of a traditional Z-bar with tool carrier capabilities for great performance and versatility. With parallel lift and high tilt forces throughout the working range you can safely and confidently handle loads with precise control. A High Lift option is available to extend both reach and dump clearance for more demanding tasks.
The 918M features the Cat exclusive, Performance Series Buckets, as well as high visibility pallet forks. These tools enhance productivity and are available with either an Integrated Toolcarrier (IT), ISO (wide) or Fusion interface coupler style. Legacy coupler tools such as brooms, grapple buckets, multi-purpose buckets and other work tools remain compatible.
State of the art electro-hydraulic system provides low effort, fine control with fast cycle times. All-in-one joystick helps keep eyes on the work. Operator can adjust machine responsiveness with the push of a button, which allows the operator to set up the machine exactly the way they want it based on the application. High Flow option allows for the use of even the most demanding work tools.
Smooth shifting and powerful acceleration is matched with modulated hydrostatic braking in the inching/braking pedal, creating a rhythm for material moving. Creeper and electronic engine speed control makes broom and snow blower work easy. Operator tunes between smooth or aggressive shifting with the push of a button.
All around visibility is further enhanced with the availability of a rearview camera. The deluxe cab ensures operator comfort with a heated, air suspension seat and easy to use controls. Available features such as Implement and Hystat Aggressiveness, Ride Control, Lift and Tilt Kickouts, Engine Speed Control and Rimpull Control allow the operator to customize the machine via a soft touch keypad.
Extended service intervals and excellent service access make daily checks quick and easy allowing you to get to work sooner.
With its high full turn tipping loads, powerful breakout forces and increased engine power, the M Series delivers a balanced solution for all customer applications.
Fuel savings features such as Eco Mode, On-Demand Cooling Fan, and Auto Engine Idle Shutdown make the 918M both powerful and fuel efficient.