< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Generator

Units:
Rating 2000 ekW (2500 kVA) Standby 2000 ekW (2500 kVA) Standby Less
Frequency 50/60 Hz 50/60 Hz Less
Voltage 230 - 480 V 230 - 480 V Less
Prime Rating 1825 ekW (2281 kVA) 1825 ekW (2281 kVA) Less

Engine

Engine 3516 Tier II ATAAC 3516 Tier II ATAAC Less
Fuel Diesel Diesel Less

Dimensions

Width 96.0 in 2438.0 mm Less
Height 114.0 in 2896.0 mm Less
Length 480.0 in 12192.0 mm Less
Weight 93000.0 lb 42184.0 kg Less

XQ2000 Standard Equipment

3516 Tier II ATAAC Diesel Engine
  • Reliable, rugged, durable design
  • Four-stroke-cycle diesel engine combines durability with minimum weight while providing dependability and economy

SR4B Generator
  • Designed to match performance and output characteristics of diesel engines
  • Multi-voltage, dual frequency, brushless, three phase, 12-lead design
  • Permanent Magnet excited (PMG)
  • Digital Voltage Regulator
  • Space Heater
  • Class H insulation operating at Class F temperature for extended life
  • Winding temperature detectors

40' ISO high cube container
  • 3-axle 40' ISO container chassis
  • Sound attenuated air intake louvers
  • Shore connection via distribution block
  • External drain access to standard fluids (coolant and oil)
  • CSC Certified

Reduced environmental impact
  • Sound attenuated for low noise operation
  • 110% spill containment for cooland and oil

Link Board Assembly
  • Set mounted generator multi-voltage adjust plate
  • Voltage nodes 208V, 240V, 400V, & 480V wye configuration

Caterpillar Switchgear
  • Provides single unit and/or utility paralleling components. Standby, Load Sense/Load Demand, Import, Export, and Base Load modes.