CTSM and CTGM Series Manual Transfer Switches

ATS MX Contactor CTSM and CTGM Series Manual Transfer Switches

Request A Price Find Dealer

Key Specs

Rating Range
40-4000A
40-4000A
Transfer Type
Open / Manual
Open / Manual
Switch Type
Contactor Based
Contactor Based

Overview

Some emergency power installations require multiple automatic transfer switches, each feeding a specific load. In many installations where noncritical loads are being served, specifications may call for manual or non-automatic transfer switches. This method is used because operating personnel are present and the loads are not of a critical nature requiring unattended automatic operation.
Because of the less critical function of this equipment, no specific industry requirements have been established. As a result, devices such as double throw disconnect switches have been used. Since the non-automatic transfer switches are part of the emergency power supply system, they should have the same UL 1008 electrical ratings as the automatic transfer switches feeding the more critical loads. In the event of a short circuit, the non-automatic transfer switches must have the same withstand current ratings as the automatic transfer switches and they must be as rugged and dependable.

Benefits

CTSM and CTGM Series Offer

additional protection by incorporating normal and alternate source voltage sensing relays which will not permit the switch to be manually transferred unless the source to which it is being transferred is at 90% of its rated voltage

Product Specifications for CTSM and CTGM Series Manual Transfer Switches

Rating Range 40-4000A 40-4000A
Transfer Type Open / Manual Open / Manual
Switch Type Contactor Based Contactor Based

CTSM and CTGM Series Manual Transfer Switches Standard Equipment

Standard Accessories

  • L Indicating LED Pilot Lights:
  • A - Auxiliary Contacts:
  • YE Pushbutton to emergenc
  • YN Pushbutton to normal

See how CTSM and CTGM Series Manual Transfer Switches compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the CTSM and CTGM Series Manual Transfer Switches

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.