C13 (50 HZ) India Market Only | 400 kVA Diesel Generator

Diesel Generator Sets C13 | 400 kVA (50 Hz)

Request A Price Find Dealer

Key Specs

Maximum Rating
400 kVA
400 kVA
Minimum Rating
400 kVA
400 kVA
Emissions/Fuel Strategy
India CPCB/MoEF
India CPCB/MoEF

Overview

400 kVA Diesel Generator Set

The C13 diesel generator sets have been developed for your prime applications. Producing reliable power of 400 kVA at 50 Hz, each generator set has been designed to meet India CPCB/MoEF Emissions and Fuel Strategy standards.

Benefits

Integrated Cat® Product Link™ Control System

  • Track Genset Health and Operation Parameters
  • Genset Utilization and Performance Tracking

Remote Connectivity 24/7/365 Monitoring

Cat Connect option ensures your generator set is always ready to start and perform as expected

Designed Specifically for India Regulations

Product Specifications for C13 | 400 kVA (50 Hz)

Maximum Rating 400 kVA 400 kVA
Minimum Rating 400 kVA 400 kVA
Emissions/Fuel Strategy India CPCB/MoEF India CPCB/MoEF
Voltage 415 Volts 415 Volts
Frequency 50 Hz 50 Hz
Speed 1500 rpm 1500 rpm
Duty Cycle Standby, Prime Standby, Prime
Engine Model C13 ATAAC, I-6, 4-Stroke Water-Cooled Diesel C13 ATAAC, I-6, 4-Stroke Water-Cooled Diesel
Bore 5.12 in 130 mm
Stroke 6.18 in 157 mm
Displacement 12.5 in 762.8 l
Compression Ratio 16.6:1 16.6:1
Aspiration Air to Air Aftercooled Air to Air Aftercooled
Fuel System MEUI™ MEUI™
Governor Type Adem™A4 Adem™A4

C13 | 400 kVA (50 Hz) Standard Equipment

Air cleaner

  • Service indicator
  • Dual element cannister type air cleaner

Cooling System

  • Radiator

Exhaust

  • Exhaust flange outlet

Control Panel

  • EMCP 4.1

General

  • Paint - Caterpillar yellow except rails and radiators gloss black

C13 | 400 kVA (50 Hz) Optional Equipment

Control Panels

  • EMCP 4.2

Starting System

  • Disconnect switch
  • 2nos 12V 200 AH battery

See how C13 | 400 kVA (50 Hz) compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Cat RAM and Condition Monitoring

Observe and manage your fleet from anywhere with Cat RAM, and benefit from real-time monitoring by expert advisors with Condition Monitoring.

Learn More

Maintenance and Repairs

Retain genset value with maintenance, upgrade kits, and repair options that extend lifecycles, optimise performance, and help you control costs.

Learn More

Parts

Shop for genuine and Cat Reman parts online, with access to price, inventory, and 24/7 expert support.

Learn More

Service Agreement (Cat® CVA & LTSA)

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Media Gallery

C13 Diesel Generator Enclosure

C13 Diesel Generator Enclosure

C13 Diesel Generator Enclosure

C13 Diesel Generator Enclosure

C13 Diesel Generator Enclosure Doors open

C13 Diesel Generator Enclosure Doors open

C13 Diesel Generator Enclosure
C13 Diesel Generator Enclosure
C13 Diesel Generator Enclosure
C13 Diesel Generator Enclosure
C13 Diesel Generator Enclosure Doors open
C13 Diesel Generator Enclosure Doors open

360 View
360 View

Check out current offers for the C13 | 400 kVA (50 Hz)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.