Electric Power 3512 (60 Hz) with Upgradeable Package 890 - 1250 kW Diesel Generator Set

Minimum Rating
890 eKW
890 eKW
Maximum Rating
1250 eKW
1250 eKW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Product Specifications for 3512 (60 Hz) with Upgradeable Package

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

3512 (60 Hz) with Upgradeable Package Standard Equipment

Air Inlet System

  • Air cleaner; single element canister type with service indicator

Control Panel

  • Auto / start / stop control
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • kVAr-hr (total)
  • EMCP 4.2
  • kVAr (per phase, average & percent)
  • Customer data link (Modbus RTU)
  • KVAR/PF modes, RFI suppression, min/max exciter
  • Overcurrent (50/51)
  • IVR includes reactive droop capability, 3-phase voltage sensing
  • Generator phase sequence
  • 6 programmable digital inputs
  • Engine cool-down timer
  • Limiter and exciter diode monitor
  • Over / under voltage (27/59)
  • Low coolant temperature
  • Generator set packages include Caterpillar's Voltage Regulator (IVR).
  • Accessory module data link
  • Low oil pressure
  • Over / under frequency (81 o/u)
  • Generator mounted - rear facing
  • Reverse reactive power (kVAr) (32RV)
  • Emergency stop
  • Lamp test
  • Overspeed
  • kVA (per phase, average & percent)
  • Operating hours
  • DC volts
  • Low coolant level
  • Programmable protective relaying functions:
  • Frequency (Hz)
  • Amps (per phase & average)
  • Environmental sealed front face
  • Failure to start (overcrank)
  • Power Factor (per phase & average)
  • Controls:
  • kW (per phase, average & percent)
  • Oil pressure (psi, kPa or bar)
  • 24-volt DC operation
  • 4 programmable relay outputs (Form A)
  • Emergency stop pushbutton
  • 2 programmable relay outputs (Form C)
  • RPM
  • Digital indication for:
  • Engine cycle crank
  • Speed adjust
  • Coolant temperature
  • 2 programmable digital outputs
  • Text alarm / event descriptions
  • Serial annunciator module data link
  • Communications:
  • kW-hr (total)
  • Volts (L-L & L-N)
  • Alarm acknowledge
  • Warning / shutdown with common LED indication of shutdowns for:
  • Reverse power (kW) (32)
  • High coolant temperature

Cooling System

  • Coolant level sensors. (Not included with packages without radiator)
  • Coolant drain line with valve
  • Fan and belt guards.
  • JWAC
  • Caterpillar extended life coolant. (Not included with packages without radiator, installed SF44CTS, shipped loose radiators or heat exchangers)
  • Caterpillar extended life coolant. (Not included with packages without radiator, installed SF44CTS, shipped loose radiators or heat exchangers)

Exhaust

  • Dry Exhaust Manifold
  • Flanged faced outlet(s)

Fuel System

  • Fuel priming pump
  • Fuel cooler; not included with packages without radiator
  • Secondary fuel filters
  • Flexible fuel lines - shipped loose

Generators and Attachments

  • Internal excitation or permanent magnet
  • Winding temperature detectors
  • 6 Lead
  • LV:
  • 60 Hz models: NEMA standard hole pattern
  • Busbar connections, top center mounted, top cable entry
  • 3 Phase brushless, salient pole
  • Random wound
  • NEMA Class H insulation
  • Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • KVAR/PF modes
  • Exciter diode monitor
  • Caterpillar's Digital Voltage Regulator (CDVR) includes:
  • RFI suppression
  • Reactive droop capability
  • Min / max exciter limiter
  • Note: 1800 frames are form wound, permanent magnet, with winding temp detectors
  • Generator set packages include: Regulator (CDVR)
  • 3 Phase voltage sensing

Governing System

  • Woodward 2301A isochronous governor

Lube System

  • Fumes disposal
  • Lubricating oil
  • Gear type lube oil pump
  • Oil filter, filler and dipstick
  • Integral lube oil cooler
  • Oil drain lines and valve

Mounting System

  • Rails - engine/generator/radiator mounting
  • Rubber anti-vibration mounts (shipped loose)

Starting / Charging System

  • 24-volt electric starting motor
  • Battery and battery rack w/cables
  • 50 Amp charging alternator
  • Battery disconnect switch

General

  • Flywheel and Flywheel housing-SAE No. 00
  • SAE Standard Rotation
  • RH Service
  • Paint - Caterpillar yellow with high gloss black rails & radiator

3512 (60 Hz) with Upgradeable Package Optional Equipment

Air Inlet System

  • Single stage air cleaners
  • Dual element air filters

Circuit Breakers

  • 2000, 2500, 3200 and 4000 Amp, 4 pole, IEC rated circuit breakers

Control Panels

  • Remote custom annunicator
  • CAN2 Network equipment
  • Modbus monitoring of packages
  • EMCP 4.2B, EMCP 4.3, EMCP 4.4
  • Local discrete I/O package
  • Vandle proof panel door
  • Cat connect
  • Load share module options
  • First local annunciator

Cooling System

  • Coolant
  • Water level gauge
  • Optional radiator arrangements

Exhaust System

  • Exhaust flexible fitting
  • Industrial grade (15 db) mufflers
  • Exhaust elbows
  • Exhaust Y adapters

Generators and Attachments

  • Space heater control
  • Space heater
  • Generator conversion
  • Space heater
  • Space heater control
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, random wound, permanent magnet, No. of leads = 6, pitch= 0.6667
  • 1500 RPM, 380/400/415volts @ 50 Hz, 3 phase, form wound, permanent magnet, No. of leads = 6, pitch= 0.6667

Lube System

  • Oil level regulator
  • Lube oil
  • Primary fuel systems
  • Prelube sump pump
  • Oil level regulator

Special Tests / Reports

  • Genset tors vibration analysis
  • PGS test report @ 1.0 power factor
  • PKG factory test report
  • Standard genset TVA report
  • Standard engine test charge
  • Fuel consumption test
  • Generator test report
  • Standard engine test charge
  • PGS test report @ 0.8 power factor
  • PGS test report @ 1.0 power factor
  • Torsional vibration analysis
  • Generator test report

Crankcase System

  • Protection systems
  • Ventilation system
  • Protection systems
  • Ventilation system

Batteries and Battery Housing

  • Battery chargers - 10, 20 and 35 amp
  • 24 Volt battery set - Dry
  • Battery chargers - 10, 20 and 35 amp
  • 24 Volt battery set - Dry

Mounting System

  • Spring type vibration isolator
  • Puck style low efficiency lsolators
  • IBC vibration isolators
  • Spring type vibration isolator

Instrumentation

  • Pyrometer and thermocouples

Protection System

  • Explosion relief valve

Starting / Charging Systems

  • Oversize battery set
  • Jacket water heater
  • Electric starting motors
  • Jacket water heaters
  • 24 Volt dual electric starting motor
  • Starter covers

General

  • Barring devices

Power Connection System

  • Breaker power connections
  • EMCP voltage and current sensing groups
  • Center post busbar

Circuit Breaker - LV Packages

  • Electronically operated circuit breakers
  • Right hand power connections

See how 3512 (60 Hz) with Upgradeable Package compares against frequently compared products.

Tools And Expert Help At Every Turn

The St. Luke Foundation and Cat® Dealer Haytrac Provide Vital Healthcare

A new Cat 3512 diesel generator set provides outstanding power and support for the foundation's mission.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 3512 (60 Hz) with Upgradeable Package

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.