Electric Power 3516B (60 Hz) with Upgradeable Package 1640 - 2250 kW Diesel Generator Set

Minimum Rating
1640 ekW
1640 ekW
Maximum Rating
2250 ekW
2250 ekW
Emissions/Fuel Strategy
Low fuel, Low Emissions
Low fuel, Low Emissions

Product Specifications for 3516B (60 Hz) with Upgradeable Package

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

3516B (60 Hz) with Upgradeable Package Standard Equipment

Air Inlet System

  • Air Cleaner; single element canister type

Control Panels

  • PLC functionality
  • Oil pressure (psi, kPa or bar)
  • Text alarm / event descriptions
  • KVAR/PF modes
  • Cat Connect
  • Overspeed
  • Amps (per phase & average)
  • Programmable protective relaying functions:
  • DC volts
  • EMCP 4.2B
  • Power Factor (per phase & average)
  • Reverse reactive power (kVAr) (32RV) - Overcurrent (50/51)
  • Load histogram feature
  • Generator set packages include:
  • Frequency (Hz)
  • Emergency stop pushbutton
  • Over / under voltage (27/59)
  • RFI suppression
  • 24 Volt DC operation
  • Low coolant level
  • Reverse power (kW) (32) - Reverse reactive power (kVAr) (32RV) - Overcurrent (50/51)
  • 4 Programmable relay outputs (Form A)
  • Volts (L-L & L-N)
  • Caterpillar' s voltage regulator
  • IVR includes:
  • Auto / start / stop control
  • kVA (per phase, average & percent)
  • Lamp test
  • Over / under frequency (81 o/u)
  • Environmental sealed front face
  • 3 Phase voltage sensing
  • Engine cool
  • kVAr-hr (total)
  • Low oil pressure
  • Accessory module data link
  • Emergency stop
  • Customer data link (Modbus RTU)
  • Communications:
  • Warning / shutdown with common LED indication of shutdowns for:
  • 0 True RMS AC metering, 3-phase, +/-2% accuracy
  • Digital indication for:
  • Customizable screens
  • Failure to start (overcrank)
  • Serial annunciator module data link
  • Coolant temperature
  • Controls:
  • Overcurrent (50/51)
  • Number of I/O varies on options selected:
  • Reactive droop capability
  • Low coolant temperature
  • High coolant temperature
  • Min / max exciter
  • Alarm acknowledge
  • RPM
  • Generator phase sequence
  • Limiter and exciter diode monitor
  • Speed adjust
  • Operating hours
  • kW (per phase, average & percent
  • 3 Analog inputs
  • Generator mounted - rear facing
  • 6 Customer programmable digital inputs

Lubrication System

  • Oil filter, filler and dipstick
  • Oil drain lines and valve
  • Gear type lube oil pump
  • Fumes disposal
  • Lubricating oil

Mounting System

  • Rubber anti-vibration mounts (shipped loose)
  • Rails - engine/generator/radiator mounting
  • Anti-vibration mounts (shipped loose)

Starting System

  • 45 Amp charging alternator
  • 24 Volt electric starting motor
  • Battery and battery rack w/cables
  • Battery disconnect switch

Literature

  • English

3516B (60 Hz) with Upgradeable Package Optional Equipment

Control System

  • EMCP 4.3, EMCP 4.4

Air Inlet System

  • Dual element air cleaner
  • Single element filter

Cooling System

  • Water level switch gauges
  • Optional installed ATAAC radiators
  • Standard ambient ATAAC radiators
  • Standard ambient radiators
  • Coolant
  • Optional installed radiators

Crankcase System

  • Explosion relief valves
  • No explosion relief valves
  • Ventilation system

Exhaust System

  • Elbows
  • Flange and exhaust expanders
  • Tier 4 clean emissions module
  • Tier 4 clean emission MOD Kits
  • Clean emission parts
  • Exhaust offset
  • Mufflers
  • Tier 4 dosing cabinet
  • Flanges
  • Flexible fittings
  • Y-Adapters

Fuel System

  • Fuel Priming Pumps (Tier 4) - Manual or Electric
  • Primary Fuel Filter

General

  • US aid emblem
  • Special paint (Colors other than Caterpillar yellow or high performance paints)

Generators and Attachments

  • Low / Medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 Frame
  • Generator conversion
  • Differential current transformers (DCT)
  • Differential current transformers (DCT) 8.7 kV and 15 kV classes
  • Low / Medium voltage: 380, 440, 480, 600 volts, 3 phase 1800 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 Frame
  • Low / Medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, PM, No. of Leads = 6, Pitch = .6667: 1600 and 1800 Frames
  • Thermostat for space heater
  • Space heater
  • High voltage: 6300, 6600, 6900 volts, 3 phase 1800 rpm, FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 Frame
  • Alternator air cleaner
  • High voltage: 12470, 13200, 13800 volts, 3 phase 1800 rpm,FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 Frame
  • Low / Medium voltage: 380, 416, 440, 480, 600, 2400, 4160 Volts, 3 Phase 1800 RPM, FW, PM, No. of Leads = 6, Pitch = .6667: 1600, 1800 Frame

Instrumentation

  • Pyrometer and Thermocouples

Lubrication System

  • Oil level regulator
  • Prelube pumps
  • Lube oil in standard sump

Mounting System

  • Puck style low efficiency isolators
  • Spring type vibration isolators
  • IBC vibration isolators

Power Connections

  • Right side power connections
  • Ground cables between generator and terminal box
  • Neutral ground connections
  • Low voltage circuit breakers
  • 2700 Frame, four lead, four terminal
  • Rear power connections
  • Left side power connections
  • Center post busbar

Special Tests / Reports

  • PGS test report @ 0.8 power factor
  • PGS test report @ 1.0 power factor
  • Fuel consumption test
  • Canadian Standards Association certification
  • Torsional vibration analysis reports
  • IBC certification
  • generator test report
  • Generator set fuel consumption test
  • OSHPD certification
  • Standard engine test charge

Starting and Charging

  • Engine barring device
  • Air pressure regulator
  • Starter cover
  • Electric starting motors
  • Jacket water heaters
  • Air starting motors
  • 24 Volt battery set - Dry
  • 10, 20, 35 and 50 amp battery chargers

Extended Service Coverage

  • Platinum, Gold and Silver coverage

See how 3516B (60 Hz) with Upgradeable Package compares against frequently compared products.

Tools And Expert Help At Every Turn

Dataspace trusts cat to protect their data

DataSpace has pioneered the Russian data center arena by offering reliable space, equipment, and bandwidth for leading Russian and multinational financial institutions and telecoms operating in Russia.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 3516B (60 Hz) with Upgradeable Package

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.