Electric Power 3516 (60 Hz) with Upgradeable Packaging 1450 - 1750 Diesel Generator Set

Minimum Rating
1450 ekW
1450 ekW
Maximum Rating
1750 ekW
1750 ekW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Product Specifications for 3516 (60 Hz) with Upgradeable Packaging

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

3516 (60 Hz) with Upgradeable Packaging Standard Equipment

Air Inlet System

  • Air Cleaner; single element canister type

Governing System

  • ADEM A3

Control System

  • EMCP 4.2B
  • Emergency stop pushbutton
  • Auto / start / stop control
  • Generator mounted - rear facing
  • Engine cycle crank
  • Engine cool-down timer
  • IVR includes reactive droop capability, 3-phase voltage sensing, KVAR / PF modes, RFI suppression, min / max exciter. Limiter and exciter diode monitor
  • Speed adjust
  • 24 Volt DC operation
  • Environmental sealed front face
  • Text alarm/event descriptions
  • Controls:
  • Generator set packages include Caterpillar's Voltage Regulator
  • Alarm acknowledge
  • Lamp test
  • PLC functionality
  • Load histogram feature
  • Certified standard PGS provided
  • Cat Connect
  • 3 Analog inputs
  • Customer data link (Modbus RTU)
  • 6 Customer programmable digital inputs
  • Operating hours
  • Overcurrent (50/51)
  • Customizable screens -0 True RMS AC metering, 3-phase, +/-2% accuracy
  • Communications:
  • RPM
  • 1 programmable digital outputs
  • Digital indication for:
  • Number of I/O varies on options selected:
  • 4 programmable relay outputs (Form A)
  • Reverse Reactive Power (kVAr) (32RV)
  • Serial annunciator module data link
  • Accessory module data link
  • ATAAC - 3516E Package Radiators shipped installed
  • 1 programmable relay outputs (Form C)
  • Coolant temperature
  • Volts (L-L & L-N)
  • Oil pressure (psi, kPa or bar) - Coolant temperature - Volts (L-L & L-N) - Frequency (Hz) - Amps (per phase & average) - Power Factor (per phase & average) - kW (per phase, average & percent) - kVA (per phase, average & percent) - kVAr (per phase, average & percent) - kW-hr (total) - kVAr-hr (total)
  • Frequency (Hz)
  • Amps (per phase & average)
  • kW (per phase, average & percent
  • kVA (per phase, average & percent)
  • kVAr (per phase, average & percent
  • Power Factor (per phase & average)
  • kW-hr (total)
  • kVAr-hr (total)
  • Low oil pressure
  • Warning/shutdown with common LED indication of shutdowns for:
  • Emergency stop
  • High coolant temperature
  • Overspeed
  • Failure to start (overcrank)
  • Low coolant temperature
  • Low coolant level
  • Programmable protective relaying functions
  • Over / Under voltage (27/59)
  • Reverse Power (kW) (32)
  • Over / Under frequency (81 o/u)
  • Generator phase sequence

Exhaust System

  • Flanged faced outlet(s)
  • Dry exhaust manifold

Fuel System

  • Fuel cooler; not included with packages without radiator
  • Fuel priming pump
  • Flexible fuel lines - shipped loose
  • Secondary fuel filters

General

  • SAE standard rotation
  • Flywheel and flywheel housing - SAE No. 00
  • Right hand servicing
  • Caterpillar yellow with high gloss black rails and radiator

Generator and Attachments

  • NEMA standard hole pattern
  • Form wound
  • Winding temperature detectorsle pattern
  • Low Voltage:
  • Anti Condensation Space Heater
  • NEMA standard hole pattern
  • Permanent magnet
  • Bus bar connections, right side extension box, bottom cable entry
  • NEMA Class H insulation, Class H temperature rise at 40C ambient (125C prime/150C standby)
  • Busbar connections, top center mounted, top cable entry
  • Six lead
  • NEMA Class H insulation, Class H temperature rise at 40C ambient (125C prime/150C standby
  • Random wound
  • Form wound
  • Internal Excitation
  • High Voltage:
  • Medium Voltage:
  • Winding temperature detectors
  • Class H insulation, Class F temperature rise at 40C ambient (105C prime/130C standby)
  • Busbar connections, top center mounted, top cable entry
  • Winding temperature detectors
  • Permanent magnet
  • 3 Phase brushless, salient pole

Literature

  • English

Lubrication System

  • Gear type lube oil pump
  • Oil drain lines and valve
  • Integral lube oil cool
  • Oil filter, filler and dipstick
  • Lubricating oil
  • Fumes disposal

Mounting System

  • Anti-vibration mounts (shipped loose)
  • Rubber anti-vibration mounts (shipped loose)
  • Rails - engine / generator / radiator mounting

Starting System

  • 24 Volt electric starting motor
  • 45 Amp charging alternator
  • Battery and battery rack w/cables
  • Battery disconnect switch

3516 (60 Hz) with Upgradeable Packaging Optional Equipment

Control System

  • Controller: [ ] EMCP 4.2 [ ] EMCP 4.3 [ ] EMCP 4.4
  • Local annunciator module: [ ] NFPA 110 [ ] Custom
  • EMCP 4.3, EMCP 4.4

Air Inlet System

  • Single element filter
  • Dual element air cleaner

Cooling System

  • Standard ambient ATAAC radiators
  • Standard ambient radiators
  • Coolant
  • Optional installed ATAAC radiators
  • Water level switch gauges
  • Optional installed radiators

Engine Options

  • Muffler: [ ] Industrial Grade
  • Air Cleaner: [ ] Single element air cleaners [ ] Dual element air cleaners [ ] Heavy duty air cleaners
  • Batteries: [ ] Standard (1400 CCA) [ ] Heavy Duty (2800 CCA)
  • Starting Aids: [ ] 220V 50 Hz Jacket Water Heater
  • Battery Charger: [ ] 10A [ ] 20A [ ] 35A
  • Starting Motors: [ ] Standard [ ] Heavy Duty

Crankcase System

  • Explosion relief valves
  • No explosion relief valves
  • Ventilation system

Alternators

  • Temperature Rise (over 40°C ambient): [ ] 150°C [ ] 125°C [ ] 105°C [ ] 80°C

Exhaust System

  • Y-Adapters
  • Mufflers
  • Elbows
  • Tier 4 clean emission MOD Kits
  • Clean emission parts
  • Exhaust offset
  • Flexible fittings
  • Tier 4 clean emissions module
  • Tier 4 dosing cabinet
  • Flange and exhaust expanders
  • Flanges

Fuel System

  • Fuel Priming Pumps (Tier 4) - Manual or electric
  • Primary Fuel Filter

General

  • UL 2200 package
  • The following options are based on regional and product configuration:
  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • Special paint (Colors other than Caterpillar yellow or high performance paints)
  • US aid emblem

Power Termination

  • Power Termination: [ ] Bus Bar [ ] Circuit Breaker
  • Circuit breaker operation: [ ] Electrical
  • Circuit Breaker rating: [ ] 2000A [ ] 2500A [ ] 3200A [ ] 4000A
  • Circuit breaker trip unit: [ ] LSI [ ] LSIG [ ] LSIG-P

Generators and Attachments

  • Thermostate for space heater
  • Low / medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, PM, No. of Leads = 6, Pitch = .6667: 1600 and 1800 Frames
  • Low / medium voltage: 380, 440, 480, 600 volts, 3 phase 1800 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 Frame
  • Differntial current transformers (DCT) 8.7 kV and 15 kV classes
  • Alternator air cleaner
  • High voltage: 6300, 6600, 6900 volts, 3 phase 1800 rpm, FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 Frame
  • High voltage: 12470, 13200, 13800 volts, 3 phase 1800 rpm,FW, PM, No. of Leads = 6, Pitch = .6667: 2700, 3000 Frame
  • Low / medium voltage: 380, 416, 440, 480, 600, 2400, 4160 Volts, 3 Phase 1800 RPM, FW, PM, No. of Leads = 6, Pitch = .6667: 1600, 1800 Frame
  • Low / medium voltage: 380/400/415 volts, 3 phase 1500 rpm. RW, IE, No. of Leads = 6, Pitch = .6667: 1600 Frame
  • Differential current transformers (DCT)
  • Generator conversion
  • Space heater

Extended Service Contract (ESC)

  • Extended Service Contract (ESC): [ ] 2 Year [ ] 3 Year [ ] 5 Year

Instrumentation

  • Pyrometer and thermocouples

Lubrication System

  • Prelube pumps
  • Lube oil in standard sump
  • Oil level regulator

Mounting System

  • Puck style low efficiency isolators
  • Spring type vibration isolators
  • IBC vibration isolators

Power Connections

  • Neutral ground connections
  • Ground cables between generator and terminal box
  • Rear power connections
  • Center post busbar
  • 2700 Frame, four lead, four terminal
  • Right side power connections
  • Low voltage circuit breakers
  • Left side power connections

Special Tests / Reports

  • Generator test report
  • IBC certification
  • OSHPD certification
  • Standard engine test charge
  • Generator set fuel consumption test
  • Fuel consumption test
  • PGS test report @ 1.0 power factor
  • Canadian Standards Association certification
  • Torsional vibration analysis reports
  • PGS test report @ 0.8 power factor

Starting and Charging

  • Starter cover
  • 24 Volt battery set - Dry
  • Electric starting motors
  • Air pressure regulator
  • 10, 20, 35 and 50 amp battery chargers
  • Air starting motors
  • Jacket water heaters
  • Engine barring device

Extended Service Coverage

  • Platinum, Gold and Silver coverage

See how 3516 (60 Hz) with Upgradeable Packaging compares against frequently compared products.

Tools And Expert Help At Every Turn

Standby power solution for mission-critical care

Edward Hospital & Health Services overcame sound and space constraints with a customized standby power solution to better support mission critical needs.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 3516 (60 Hz) with Upgradeable Packaging

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.