Electric Power 3516B DGB™ (60 Hz) Dynamic Gas Blending Generator Set

Minimum Rating
1640 ekW
1640 ekW
Maximum Rating
1825 ekW
1825 ekW
Emissions/Fuel Strategy
Low Fuel Consumption
Low Fuel Consumption

Product Specifications for 3516B DGB™ (60 Hz)

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

3516B DGB™ (60 Hz) Standard Equipment

Air Inlet System

  • Air cleaner, single element canister type

Air Inlet

  • Air Cleaner

Cooling

  • Package mounted radiator

Exhaust

  • Exhaust flange outlet

Fuel

  • Secondary fuel filter
  • Fuel priming pump
  • Primary fuel filter with integral water separator

Generator

  • IP23 Protection
  • Matched to the performance and output characteristics of Cat engines

Power Termination

  • Bus Bar

Control System

  • Generator set packages include Caterpillars Voltage
  • 6 Customer programmable digital inputs
  • Reverse Reactive Power (kVAr) (32RV)
  • High coolant temperature
  • Over/Under voltage (27/59)
  • Oil pressure (psi, kPa or bar)
  • DC volts
  • Low coolant temperature
  • Engine cool-down timer
  • Load histogram feature
  • Generator phase sequence
  • Generator mounted - rear facing
  • Communications:
  • Auto/start/stop control
  • kVAr (per phase, average & percent)
  • Lamp test
  • Customer data link (Modbus RTU)
  • kW (per phase, average & percent)
  • Customizable screens
  • Engine cycle crank
  • 1 Programmable relay outputs (Form C)
  • Text alarm / event descriptions
  • Environmental sealed front face
  • Serial annunciator module data link
  • 3 Analog inputs
  • Operating hours
  • Volts (L-L & L-N), frequency (Hz)
  • Accessory module data link
  • 24 Volt DC operation
  • Over/Under Frequency (81 o/u)
  • 4 Programmable relay outputs (Form A)
  • EMCP 4.2
  • Alarm acknowledge
  • Overspeed
  • Emergency stop
  • True RMS AC metering, 3-phase, +/-2% accuracy
  • Regulator (IVR) - IVR includes reactive droop capability, 3-phase voltage sensing, KVAR/PF modes, RFI suppression, min/max exciter
  • Overcurrent (50/51)
  • PLC functionality
  • Controls:
  • Power Factor (per phase & average)
  • Cat Connect
  • Failure to start (overcrank)
  • Programmable protective relaying functions:
  • Low coolant level
  • 1 Programmable digital outputs
  • Speed adjust
  • Number of I/O varies on options selected:
  • kW-hr (total)
  • RPM
  • Coolant temperature
  • Low oil pressure
  • Reverse Power (kW) (32)
  • Digital indication for:
  • kVA (per phase, average & percent)
  • Warning / shutdown with common LED indication of shutdowns for:
  • Amps (per phase & average)
  • Limiter and exciter diode monitor
  • kVAr-hr (total)
  • Emergency stop pushbutton

Control Panel

  • EMCP 4 Genset Controller

Cooling System

  • Package mounted radiator

Exhaust System

  • Dry exhaust manifold
  • Flanged faced outlet(s)

Fuel System

  • Flexible fuel lines - shipped loose
  • Secondary fuel filters
  • Fuel priming pump
  • Fuel cooler; not included with packages without radiator

General

  • Paint - Caterpillar yellow except rails and radiators gloss black
  • RH Service
  • Flywheel and Flywheel housing-SAE No. 00
  • SAE Standard Rotation
  • Paint - Caterpillar Yellow except rails and radiators gloss black

Generators and Attachments

  • Class H insulation, Class F temperature rise at 40C ambient (105C prime / 130C standby)
  • 6 lead
  • Permanent magnet
  • Winding temperature detectors
  • Anti condensation space heater
  • Bus bar connections, right side extension box, bottom cable entry - 60 Hz models: NEMA standard hole pattern
  • NEMA Class H insulation, Class H temperature rise at 40C ambient (125C prime / 150C standby) - 60 Hz models: NEMA standard hole pattern
  • 3 Phase brushless, salient pole
  • IP23 Protection
  • Winding temperature detectors
  • MV:
  • Form wound
  • Permanent magnet
  • HV:
  • NEMA Class H insulation, Class H temperature rise at 40C ambient (125C prime / 150C standby)
  • Winding temperature detectors
  • Matched to the performance and output characteristics of Cat engines
  • Random wound
  • Permanent magnet
  • LV
  • Form wound

Governing System

  • ADEM A3

Lube System

  • Lubricating oil
  • Fumes disposal
  • Oil filter, filler and dipstick
  • Gear type lube oil pump
  • Oil drain lines and valve
  • Integral lube oil cooler

Mounting System

  • Rubber anti-vibration mounts (shipped loose)
  • Rails - engine/generator/radiator mounting.
  • Anti-vibration mounts (shipped loose).

Starting System

  • 24 Volt electric starting motor
  • 45 Amp charging alternator
  • Battery and battery rack w/cables
  • Battery disconnect switch

3516B DGB™ (60 Hz) Optional Equipment

Exhaust

  • Exhaust mufflers

Air Inlet System

  • Standard ambient radiators
  • Standard ambient ATAAC radiators
  • Optional Radiator Arrangements
  • Dual Element Air Cleaner
  • Single Element Filter

Generator

  • Oversize and premium generators
  • Permanent magnet excitation (PMG)
  • Internal excitation (IE)
  • Anti-condensation heater

Control Panels

  • Cable Shroud
  • EMCP 4.3, EMCP 4.4
  • Digital I/O module
  • Vandal proof panel cover
  • Empty upper box
  • Annunciator - local
  • Remote monitoring software
  • Load share module
  • Generator main terminal box
  • Side extension box
  • Annunciator - remote
  • Load share module
  • EMCP 4.4
  • Generator temperature monitoring & protection
  • Remote monitoring software
  • EMCP 4.2
  • Digital I/O module
  • EMCP 4.3

Cooling System

  • Water level switch gauges
  • Coolant

Mounting

  • Spring-type vibration isolator
  • IBC isolators
  • Rubber anti-vibration mounts

Crankcase Systems

  • Crankcase ventilation systems
  • Explosion relief valve
  • No explosion relief valves
  • Crankcase protection groups:

Exhaust System

  • Tier 4 dosing cabinet
  • Flexible fittings
  • Tier 4 clean emission MOD kits
  • Exhaust offset
  • Elean emission parts
  • Flange and exhaust expanders
  • Y Adapters
  • Mufflers
  • Tier 4 lean emissions moduel
  • Elbows>
  • Flanges

Starting/Charging

  • Jacket water heater
  • Air starting motor with control and silencer
  • Battery chargers
  • Oversize batteries
  • Heavy-duty starting system
  • Charging alternator

General

  • Seismic Certification per applicable building codes: IBC 2000, IBC 2003, IBC 2006, IBC 2009, CBC 2007
  • Enclosures: sound attenuated, weather protective
  • EEC Declaration of Conformity
  • UL 2200 package
  • Integral & sub-base fuel tanks
  • EU Certificate of Conformance (CE)
  • Integral & sub-base UL listed dual wall fuel tanks
  • The following options are based on regional and product configuration:
  • CSA Certification
  • Automatic transfer switches (ATS)

Extended Service Coverage

  • Platinum, Silver and Gold coverage

Fuel System

  • Gas fuel filter
  • Primary fuel filter
  • Fuel priming pump (Tier 4)

Generators and Attachments

  • Differential current transformers
  • Hi volt optional attachments
  • 1600 Frame - 380, 440, 480, 600 Volts, 3 Phase 1800 RPM, RW, PM, No. of leads = 6, Pitch = .6667
  • Space heater kit
  • 3000 Frame - 12470, 13200, 13800 Volts, 3 Phase 1800 RPM, FW, PM, No. of leads = 6, Pitch = .6667
  • 2700 Frame - 6300, 6600, 6900 Volts, 3 Phase 1800 RPM, FW, PM, No. of leads = 6, Pitch = .6667
  • 1600 Frame - 380, 440, 480, 600 Volts, 3 Phase 1800 RPM, RW, IE, No. of leads = 6, Pitch = .6667
  • Alternator air cleaner
  • Generators high voltage
  • 1800 Frame
  • Generator conversions
  • 1600 Frame - 380, 416, 440, 480, 600, 2400, 4160 Volts, 3 Phase 1800 RPM ,FW, PM, No. of leads = 6, Pitch = .6667

Instrumentation

  • Pyrometer and Termocouples

Lube System

  • Prelube pump groups
  • Lube oil in standard sump
  • Oil level regulator

Mounting System

  • IBC vibration isolators
  • Spring type vibration isolators
  • Puck style low efficiency isolators

Power Connections

  • Cable entry - right side
  • Rear power connections
  • Center post busbar
  • Right side power connections
  • Grounding groups
  • left side power connections
  • Cable entry - rear
  • Cable entry - left side
  • Neutral ground connections

Power Termination

  • 2000, 2500, 3200 Amp, 4 Pole, IEC rated circuit breakers
  • Circuit breakers - LV Packages
  • 1600, 2000, 2500, 3000 and 4000 Amp, 3 Pole, UL-100% rated circuit breakers
  • 2000, 2500, 3200 Amp, 3 Pole, IEC rated circuit breakers
  • Circuit breakers, UL listed
  • Circuit breakers, IEC compliant

Special Tests / Reports

  • Seismic certifications
  • Torsional vibration analysis
  • PGS test report @ 0.8 power factor
  • Generator set report
  • PGS test report @ 1.0 power factor
  • Fuel consumption test
  • Standard engine test
  • OSPD certification

Starting / Charging

  • Engine barring devices
  • Electric starting motors
  • Batteries, racks and cables
  • Air pressure regulator
  • 50 Amp NFPA battery charger
  • Air starting motors
  • Jacket water heaters
  • Starter covers
  • 10, 20 and 35 Amp battery charger

See how 3516B DGB™ (60 Hz) compares against frequently compared products.

Tools And Expert Help At Every Turn

Dataspace trusts cat to protect their data

DataSpace has pioneered the Russian data center arena by offering reliable space, equipment, and bandwidth for leading Russian and multinational financial institutions and telecoms operating in Russia.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 3516B DGB™ (60 Hz)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.