Electric Power G3520E 1415kW-2022kW Natural Gas Generator

Maximum Continuous Rating
2022
2022
Fuel Type
Natural Gas
Natural Gas
Maximum Electrical Efficiency
41.50%
41.50%

Product Specifications for G3520E

Generator Set Specification

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

G3520E Standard Equipment

Air Inlet

  • Two-element single-stage air cleaner with enclosure and service indicator
  • Two-element single-stage air cleaner with enclosure and service indicator

Control Panel

  • EMCP 4.3

Control Panels

  • EMCP 4.3

Cooling

  • Standard CAT Flange
  • Right-Hand/Left-Hand Outlet Connections
  • Engine driven water pumps for jacket water and aftercooler
  • ANSI/DN adapter flange connections 

Exhaust

  • Individual  exhaust port and turbocharger outlet wired to Integrated Sensing Module (ISM) with Gas ECM providing alarms and shutdowns
  • Dry exhaust manifolds, insulated and shielded

Fuel System

  • Fuel system is sized for 31.5 to 47.2 MJ/NM3 dry pipeline natural gas with pressure of 10.2 to 34.5KPa to the engine fuel control valve
  • Fuel filter
  • Engine installed, fuel metering valve
  • 24V ETR Gas Shutoff Valve
  • Throttle plate, 24V DC actuator, controlled by GECM

Ignition System

  • Individual Cylinder Detonation Sensitive Timing (DST) 
  • Electronic Ignition System (controlled by GECM) 

Generator

  • Busbar connections
  • SR4B
  • Caterpillar's Digital Voltage Regulator (CDVR) with 3-phase sensing and KVAR/PF control
  • Busbar connections
  • SR5
  • Winding temperature detectors
  • Permanent Magnet Excitiation
  • Anti-condensation space heater
  • Caterpillar's Digital Voltage Regulator (CDVR) with 3-phase sensing and KVAR/PF
  • 3-phase brushless, salient pole

General

  • RH Service
  • Crankshaft vibration damper and guard
  • Paint - Caterpillar Yellow except rails and radiators gloss black

G3520E Optional Equipment

Air Inlet

  • Heavy duty air cleaner
  • Regular duty air cleaner
  • Air cleaner with precleaner
  • Mounting stand

Contol Panel

  • Local NFPA99-110 Alarm Module w/LEDs
  • PL1000E/PL1000T Communications Module
  • Remote 24V-32V 8/16 Light Annunciator
  • Custom 8-Light Alarm Module
  • Engine Failure Relay
  • Synchronizing Module

Control Panels

  • Local alarm module

Cooling

  • Jacket water coolant heater
  • Cat Flange, ANS/DIN Adapter Flange
  • Engine Pumps
  • Aftercooler air lines, aftercooler core replacement
  • Inlet/Outlet connections

Exhaust

  • 15/18/25 dBA Muffler Attenuation
  • 305/356mm Flange/Exhaust Expanders, 305/406mm Flange and Exhaust Expander
  • 356-406mm Flange and Exhaust Expander
  • Mufflers (15/18/25 dBA Attenuation) and spark-arresting muffler with ANSI companion flanges
  • 305/360/406 mm Elbow Kits
  • Flexible Fittings
  • 16" Spark Arresting Muffler

Fuel System

  • Gas Train (31.5 MJ/Nm3 with inlet pressure 19.2 to 48.3 kPa (2.78 to 7 psi))
  • Gas Train 0-100 kPag, 4-20mA pressure sensors
  • Fuel Filter, Gas Filter
  • 24VDC Gas Shutoff Valve, Gas Knockdown Regulator

Generator

  • Annunciator modules
  • Air filters, cable access box
  • Bearing temperature detectors
  • Low voltage extension box
  • 16 Point/32 light annunciator with NFPA99-110/CSA282 configuration
  • Extension box, European bus bars
  • Generator air filter
  • Medium and high voltage generators and attachment
  • 415/400/380, 3300/6600/11000 Volt Generator Options (50 Hz)
  • 480/4160/13200 Volt Generator Options (60 Hz)
  • 8/15/23M harness
  • 8.7/15 kV Cross, Differential, Current Transformers (CCCT, DCT, CT)
  • Cable access box

Governing System

  • Load share module

Starting/Charging

  • Battery diconnect switch
  • 45A, 24V charging alternator (requires engine driven pumps)
  • 24V Starting Motors
  • Jacket water coolant heater
  • 20A Battery Charger
  • Battery with cables and rack (shipped loose)

See how G3520E compares against frequently compared products.

Tools And Expert Help At Every Turn

CHP solution allows greenhouse to sell excess electricity

Providing power and critical temperature control to year-round greenhouse operations demands high quality equipment capable of delivering exact specifications to ensure maximum growth potential in plant life. A stout back-up power system is also of importance to guarantee little to no loss of power is experienced in such delicate agricultural applications.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the G3520E

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.