CG260-12

CG260-12

Product Specifications for CG260-12

Generator Set Specification

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

CG260-12 Standard Equipment

Air Inlet

  • One-element single-stage air cleaner with enclosure and sevice indicator
  • Turbocharger with a water-cooled bearing case for all cylinder

Control Panels

  • TEM (Total Electronic Management)

Cooling

  • flange connections for JW inlet and outlet
  • Jacket water and SCAC thermostats
  • Electrical jacket water and aftercooler coolant pump

Exhaust

  • Exhaust waste gate for the CG132B-16
  • Closed crankcase ventilation system

Fuel system

  • Independently controlled cylinder monitoring and ignition system
  • Electronic fuel metering valve
  • Pre-chamber spark plugs

Generator

  • Busbar connections
  • closed-coupled generator result in no torque transmission to the base frame
  • Anti-condensation space heater
  • Reactive droop
  • 3-phase sensing and KVAR/PF control
  • grid code generator
  • Winding temperature detectors

Starting/Charging

  • 24V starting motors
  • Battery disconnect switch

General

  • Crankshaft vibration damper and guard

CG260-12 Optional Equipment

Cooling

  • CHP skid

See how CG260-12 compares against frequently compared products.

Tools And Expert Help At Every Turn

Cat® gas generator sets consume landfill gas and create 22 mw of power

Converting waste gas into power... The F.R. Bowerman Landfill is one of the largest in the United States. Located in Orange County, California, it contains an estimated 31 million tons of waste. Decomposing solid landfill waste produces high amounts of methane gas that can potentially affect global warming, climate change, ozone depletion, sea level rise and have a negative impact on biodiversity.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the CG260-12

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.