CG132B-8

CG132B-8

Maximum Continuous Rating
400 ekW @1.0pf
400 ekW @1.0pf
Fuel Type
Natural Gas, Biogas, Coal Gas
Natural Gas, Biogas, Coal Gas
Maximum Electrical Efficiency
43.1% / 42.1%
43.1% / 42.1%

Product Specifications for CG132B-8

Generator Set Specification

Generator Set Specifications

Engine Specifications

Generator Set Dimensions

CG132B-8 Standard Equipment

Air Inlet

  • One-element single-stage air cleaner with enclosure and sevice indicator
  • Turbocharger with a water-cooled bearing case for all cylinder

Control Panels

  • TPEM (Total Plant & Energy Management System)

Cooling

  • flange connections for JW inlet and outlet
  • Electrical jacket water and aftercooler coolant pump
  • Jacket water and SCAC thermostats
  • ANSI/DN customer flange connections for JW inlet and outlet

Exhaust

  • Exhaust waste gate for the CG132B-16
  • Closed crankcase ventilation system
  • PEARL/Low resistence exhaust system

Fuel system

  • Independently controlled cylinder monitoring and ignition system
  • Electronic fuel metering valve
  • Pre-chamber spark plugs

Generator

  • Anti-condensation space heater
  • Reactive droop
  • closed-coupled generator result in no torque transmission to the base frame
  • Winding temperature detectors
  • Busbar connections
  • 3-phase sensing and KVAR/PF control
  • grid code generator

Starting/Charging

  • 24V starting motors
  • Battery disconnect switch

General

  • Crankshaft vibration damper and guard

CG132B-8 Optional Equipment

Cooling

  • CHP skid

See how CG132B-8 compares against frequently compared products.

Tools And Expert Help At Every Turn

Biogas Project of the Year

Monogram Snacks has leftover oils and fats that need disposal. To avoid incurring high monthly surcharges for processing wastewater, Monogram built a new clean energy plant. An anaerobic digester breaks down the waste and converts it to methane gas, which is used to fuel a Cat® CG132-08 gas genset, saving on their utility bill. Monogram Foods was recently recognized as the “Biogas Project of the Year” by the American Biogas Council. The Biogas Project of the Year honors an operation that strongly exemplifies financial ingenuity, energy efficiency and sustainable waste treatment.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the CG132B-8

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.