BDP1000

Microgrid Cat® BDP1000 Bi-Directional Power Inverter

Request A Price Find Dealer

Key Specs

Application
Energy Storage System
Energy Storage System
Module Type
Integral part of Power Grid Stabilization and Energy Time Shift modules
Integral part of Power Grid Stabilization and Energy Time Shift modules
Rated Power
1000 kVA (1000kW 1PF)
1000 kVA (1000kW 1PF)

Overview

BDP1000 BI-DIRECTIONAL ENERGY STORAGE INVERTER

The Cat® BDP1000 is a high performance inverter that provides reliable control of the Energy Storage System (ESS). Integrated controls provide complete control of the charge and discharge of the ESS.

Benefits

Ultra-Fast 5 - 30 ms Mode Transfer

Grid Forming/Firming/Following switching between off-grid and grid connected

Up To 1.5x Overload capability

Through tight control of Voltage and Frequency

Seamless Transition ~0.6 sec Between charging & discharging

Provides rapid response

Product Specifications for Cat® BDP1000 Bi-Directional Power Inverter

Application Energy Storage System Energy Storage System
Module Type Integral part of Power Grid Stabilization and Energy Time Shift modules Integral part of Power Grid Stabilization and Energy Time Shift modules
Rated Power 1000 kVA (1000kW 1PF) 1000 kVA (1000kW 1PF)

Cat® BDP1000 Bi-Directional Power Inverter Standard Equipment

Panel

  • 10' high-resolution color LCD touchscreen

Isolation Switch

  • Contactor and Manual Isolation Switch with Lockout Feature

Protection

  • Electrically Operated Breaker with LSI Trip Unit

See how Cat® BDP1000 Bi-Directional Power Inverter compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Cat® BDP1000 Bi-Directional Power Inverter

Start Cat® BDP1000 Bi-Directional Power Inverter Tour
close

Check out current offers for the Cat® BDP1000 Bi-Directional Power Inverter

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.