Electric Power XQP30 30 kVA Mobile Diesel Generator Set

Rating Prime
30 kVa
30 kVa
Frequency
50/60 Hz
50/60 Hz
Voltage
127 - 480 V
127 - 480 V

Product Specifications for XQP30

Generator Set

Engine

Dimensions

Fuel Consumption EU Stage IIIA

Fuel consumption Best Fuel Efficiency

Noise rating (with enclosure) EU Stage IIIA

XQP30 Standard Equipment

CAT C3.3 Diesel Engine

  • Naturally aspirated

Generator

  • LC1514F frame.

Air Filter

  • Cyclonic/paper with dust cup and service indicator.

Cat Connect remote monitoring

  • Provides package monitoring and management.

Cooling System

  • Package mounted radiator with vertical air discharge. Filled from factory.

Charging / Starting System

  • 12V heavy duty starting motor and charging alternator c/w battery isolator.

Fuel System

  • 24hr dual wall fuel tank with 3 way directional valve for external supply.

Control Panel

  • Digital EMCP4.2B set mounted controller.

Distribution

  • Single, robust enclosure for controls and distribution c/w 4 pole circuit breaker and safety cut off.

Structure

  • Heavy Duty steel base frame with integral fuel tank. Fork lift pockets. Dragging bars. Lifting frame and 4 point lift. Base frame is wider than enclosure to protect generator set during transportation.

Enclosure

  • Sound attenuating, galvanised steel enclosure with exceptional noise reduction performance.

Exhaust

  • Integrated spark arresting silencer.

Lube Oil

  • On engine primary and secondary oil filters. Filled from factory.

General

  • Factory tested and inspected.

See how XQP30 compares against frequently compared products.

Tools And Expert Help At Every Turn

Information Library

We have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the XQP30

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.