XG400 - Natural Gas

XG400

Rating
400 ekW (500 kVA) Continuous
400 ekW (500 kVA) Continuous
Frequency
60Hz
60Hz
Voltage
208 - 600 V
208 - 600 V

Product Specifications for XG400

Generator Set

Engine

Dimensions

XG400 Standard Equipment

Control Panel

  • EMCP 4.4 genset mounted controller

Cooling System

  • Package-mounted radiator with vertical air discharge provides 40ºC ambient capability

Enclosure

    • Sound attenuated 75 dB(A) @ 7 m.
    • 30' ISO high cube container.

Exhaust System

    • Catalyst w/spark arresting muffler
    • Crankcase fumes disposal system

Fuel System

    • Gas pressure regulator.
    • Low pressure fuel system.
    • Methane detection.

Mounting System

  • Generator set soft mounted to container floor

General

  • Factory testing of standard generator set

20 Amp battery charger

  • UL/CSA listed 120V

V12

  • CG137-12 TA

canister-type air cleaner with service indicator

  • Single element

external access load connection buss bars

  • Side buss bar access door

integral oil cooler

  • Pump

24VDC

  • Single electric starting motor

three-phase

  • SR4B 593 frame

See how XG400 compares against frequently compared products.

Tools And Expert Help At Every Turn

Information Library

We have an information library of product literature, white papers, customer stories, and more. Find what you’re looking for.

Learn More

Technical Resources

Explore valuable resources for generator sizing, specification, and training materials.

Learn More

SpecSizer

Calculate what generator size you need by using our commercial and industrial generator sizing calculator, SpecSizer.

Learn More

Hire Similar Size

View our full lineup of construction equipment rental products featuring a wide range of portable generator rental options as well as mobile generator sets for hire.

Learn More

Cat Connect: Get More from Every Asset

Now there's an easier way to track and manage your equipment anytime, anywhere.

Learn More

Customer Value Agreements

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Your Cat dealer can help you maintain that built-in value through a Customer Value Agreement (CVA).

Learn More

Extended Service Coverage

Spend less time managing your equipment and more time running your business with options to protect you against unexpected repair costs.

Learn More

Custom Power Solutions

There are no standard power solutions. Cat experts work with you to design a system to meet your individual power needs.

Learn More

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the XG400

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.