Dimensions & Weights
Length | 43.1 in 1095 mm |
Height | 35.1 in 891 mm |
Minimum Width | 31.4 in 798 mm |
Maximum Width | 33.5 in 850 mm |
Minimum Engine Dry Weight | 1609 lb 730 kg |
Maximum Engine Dry Weight | 1676 lb 760 kg |
C7.1 Marine Auxiliary Engine (U.S. EPA Tier 3 / IMO II)
Length | 43.1 in 1095 mm |
Height | 35.1 in 891 mm |
Minimum Width | 31.4 in 798 mm |
Maximum Width | 33.5 in 850 mm |
Minimum Engine Dry Weight | 1609 lb 730 kg |
Maximum Engine Dry Weight | 1676 lb 760 kg |
Power Range | 208 bkW (280 bhp) @ 2300 rpm 208 bkW (280 bhp) @ 2300 rpm |
Configuration | In-line 6, 4-stroke-cycle diesel In-line 6, 4-stroke-cycle diesel |
Emissions | U.S. EPA Tier 3 / IMO II emissions certified (commercial), RCD 2016 compliant, EU Stage IIIA compliant, CCNR Stage II through reciprocity with EU Stage IIIA U.S. EPA Tier 3 / IMO II emissions certified (commercial), RCD 2016 compliant, EU Stage IIIA compliant, CCNR Stage II through reciprocity with EU Stage IIIA |
Rated Engine Speed | 2300 rpm 2300 rpm |
Bore | 4.13 in 105 mm |
Stroke | 5.31 in 135 mm |
Displacement | 428 in³ 7.01 l |
Aspiration | Turbocharged-aftercooled aspiration Turbocharged-aftercooled aspiration |
Governor | Electronic (A5E2 V2 ECM) Electronic (A5E2 V2 ECM) |
Refill Capacity | Lube Oil System w/Oil filter change: 20 L (5.3 gal) Lube Oil System w/Oil filter change: 20 L (5.3 gal) |
Oil Change Interval | 500 hrs 500 hrs |
Cooling | Heat exchanger or keel cooled Heat exchanger or keel cooled |
Flywheel Housing | SAE No. 03 with SAE 11.5 in flywheel SAE No. 03 with SAE 11.5 in flywheel |
Rotation | Counterclockwise from flywheel end Counterclockwise from flywheel end |