Cat GRADE with Advanced 2D for Excavators

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Create, manage, and grade simple to completxdesigns. Upgrade Grade with 2D to Grade with Advanced 2D and you will have the ability to create and work to basic site designs. Grade with advanced 2D is available from the factory or can be quickly added as an upgrade to Grade with 2D.

Application Road Construction, Road Maintenance, Utilities, Underground Work, Taxiway/Runway Construction, Dam Construction, Residential Development Road Construction, Road Maintenance, Utilities, Underground Work, Taxiway/Runway Construction, Dam Construction, Residential Development Less
Machine Compatibility Hydraulic Excavators Hydraulic Excavators Less

Grade with Advanced 2D

        
  • Grade with 2D works as a system while on-board processors and fast response sensors deliver precise real-time bucket tip elevation guidance on the high-resolution touchscreen color monitor.
  •     
  • Grade with Advanced 2D allows you to input and edit grade designs easily from the operator’s seat.
  •     
  • You will receive an additional 10 in (254 mm) high-resolution, touchscreen monitor.

Boost Operator Efficiency up to 35%

        
  • View work site grade designs from the operator’s seat with Advanced 3D.
  •     
  • Work the complex design plan in real time across multiple machines when using Grade with 3D.
  •     
  • Reduce passes and speed time to complete cuts.
  •     
  • Easy-to-use controls and the ability to quickly adjust depth and grade while keeping your hands on the joysticks allows you to make accurate cuts faster.
  •     
  • Enhance your accuracy and productivity when using the in-cab display that indicates bucket position and depth-to-grade.
  •     
  • Use height and depth audio alerts that indicate when you reach your desired grade to protect from overcutting or undercutting.
  •     
  • Improve quality and consistency for operators at all experience levels.
  •     
  • Extend your work day by working in limited visibility and around the clock using the monitor’s visual guidance.
  •     
  • Works with the standard Grade Assist, adding semi-autonomous digging capability and simple-to-use single-lever digging to boost operator efficiency.

Lower Costs. Improved Safety.

        
  • Minimize costs by reaching target grade quickly and save costs associated with time, labor, fuel, and material consumption
  •     
  • Integrated components that are protected from damage ensure long life, reliable control, and cost-saving results.
  •     
  • Work confidently without guesswork while cutting and filling to exact specifications without overcutting and having to refill a cut.
  •     
  • Height and depth alerts from inside the cab indicate obstacles that could damage your excavator and cost you money.
  •     
  • Work safer with fewer ground personnel checking grade in the trench or around your excavator.