If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Motor Graders
24
|
Motor Graders
18
|
Motor Graders
16
|
---|
Motor Graders
24
Selected
Selected
|
|
|
---|---|---|
Engine | ||
Net Power - EEC 80/1269
|
||
535 hp
399 kW
|
-
|
-
|
Base Power (1st Gear) - Net
|
||
-
|
304 hp
227 kW
|
290 hp
216 kW
|
Bore
|
||
5.4 in
137.2 mm
|
5.1 in
130 mm
|
5.1 in
130 mm
|
Stroke
|
||
6 in
152.4 mm
|
6.2 in
157 mm
|
6.2 in
157 mm
|
Speed at Rated Power
|
||
-
|
2,000 rpm
2,000 rpm
|
2,000 rpm
2,000 rpm
|
Derating Altitude - Tier 4/Stage IV/Japan 2014 (Tier 4)
|
||
-
|
-
|
12500 ft
3810 m
|
VHP Range - Net - Metric
|
||
-
|
227-266 kW (309-362 hp)
227-266 kW (309-362 hp)
|
216-259 kW (294-353 hp)
216-259 kW (294-353 hp)
|
Base Power (1st Gear) - Net - Metric
|
||
-
|
309 hp
227 kW
|
294 hp
216 kW
|
VHP Range - Net
|
||
-
|
227-266 kW (304-357 hp)
227-266 kW (304-357 hp)
|
216-259 kW (290-348 hp)
216-259 kW (290-348 hp)
|
Emissions (1)
|
||
-
|
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014 (Tier 4 Final)
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014 (Tier 4 Final)
|
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014 (Tier 4 Final)
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014 (Tier 4 Final)
|
Standard Capability
|
||
122 °F
50 °C
|
-
|
-
|
Torque Rise - Tier 4/Stage IV/Japan 2014 (Tier 4)
|
||
-
|
-
|
43%
43%
|
Note (1)
|
||
Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
|
-
|
-
|
Maximum Torque - ISO 9249 - Tier 4/Stage IV/Japan 2014 (Tier 4)
|
||
-
|
-
|
1306 lb/ft
1771 N·m
|
Note (3)
|
||
Net power advertised is the power available at rated speed of 1,800 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Net power advertised is the power available at rated speed of 1,800 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
|
-
|
-
|
Emissions (3)
|
||
-
|
Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent Emission Standards
Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent Emission Standards
|
Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent Emission Standards – depending on emission standards of specific country
Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent Emission Standards – depending on emission standards of specific country
|
Maximum Torque - ISO 9249 - Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent
|
||
-
|
1270 lb/ft
1721 N·m
|
1270 lb/ft
1721 N·m
|
Torque Rise - Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent
|
||
-
|
38%
38%
|
39%
39%
|
Standard - Ambient Capability
|
||
-
|
122 °F
50 °C
|
122 °F
50 °C
|
Maximum Torque - ISO 9249 - Tier 4/Stage IV/Japan 2014 (Tier 4 Final)
|
||
-
|
1306 lb/ft
1771 N·m
|
-
|
Derating Altitude - Tier 4/Stage IV/Japan 2014 (Tier 4 Final)
|
||
-
|
12500 ft
3810 m
|
-
|
Derating Altitude - Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent
|
||
-
|
12973 ft
3954 m
|
12973 ft
3954 m
|
Optimized VHP Range - Net
|
||
-
|
227-266 kW (304-357 hp)
227-266 kW (304-357 hp)
|
216-259 kW (290-348 hp)
216-259 kW (290-348 hp)
|
Standard - Fan Speed - Minimum
|
||
-
|
550 rpm
550 rpm
|
550 rpm
550 rpm
|
Engine Model
|
||
Cat C27
Cat C27
|
Cat® C13
Cat® C13
|
Cat® C13
Cat® C13
|
Standard - Fan Speed - Maximum
|
||
-
|
1,450 rpm
1,450 rpm
|
1,450 rpm
1,450 rpm
|
Note (2)
|
||
Optimized VHP Plus is standard for the 24.
Optimized VHP Plus is standard for the 24.
|
-
|
-
|
Emissions (2)
|
||
-
|
Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent Emission Standards
Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent Emission Standards
|
Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent Emission Standards – depending on emission standards of specific country
Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent Emission Standards – depending on emission standards of specific country
|
Emissions
|
||
Tier 4 Final/Stage IV or Equivalent to Tier 2/Stage II
Tier 4 Final/Stage IV or Equivalent to Tier 2/Stage II
|
-
|
-
|
Maximum Torque - ISO 9249 - Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent
|
||
-
|
1270 lb/ft
1721 N·m
|
1270 lb/ft
1721 N·m
|
Note (4)
|
||
Power as declared per ISO 14396. Rated rpm 1,800 (561 hp)
Power as declared per ISO 14396. Rated rpm 1,800 (561 hp)
|
-
|
-
|
Derating Altitude - Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent
|
||
-
|
12176 ft
3711 m
|
12176 ft
3711 m
|
Torque Rise - Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent
|
||
-
|
38%
38%
|
39%
39%
|
Torque Rise - Tier 4/Stage IV/Japan 2014 (Tier 4 Final)
|
||
-
|
40%
40%
|
-
|
Displacement
|
||
1648 in³
27.03 l
|
763 in³
12.5 l
|
763 in³
12.5 l
|
Number of Cylinders
|
||
12
12
|
6
6
|
6
6
|
Weights | ||
Moldboard | ||
Service Refill | ||
Power Train | ||
Hydraulic System | ||
Blade Range | ||
Frame | ||
Variable Power Tier 4 Final/Stage IV/Japan 2014 (Tier 4 Final), Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent or Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent Emission Standards - Net | ||
Variable Power Tier 4 Final/Stage IV/Japan 2014 (Tier 4 Final), Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent or Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent Emission Standards - Metric | ||
Operating Specifications | ||
Tandems | ||
Weights Tier 4 Final/Stage IV/Japan 2014 (Tier 4 Final)* | ||
Ripper | ||
Optional Tire Arrangements | ||
Variable Power Tier 4 Final/Stage IV/Japan 2014 (Tier 4 Final), Tier 3/Stage IIIA/Japan 2006 (Tier 3) or Tier 2/Stage II/Japan 2001 (Tier 2) - Net | ||
Standards | ||
Dimensions (Approximate) | ||
Variable Power Tier 4 Final/Stage IV/Japan 2014 (Tier 4 Final), Tier 3/Stage IIIA/Japan 2006 (Tier 3) or Tier 2/Stage II/Japan 2001 (Tier 2) - Metric | ||
Air Conditioning System | ||
Weights Tier 4/Stage IV/Japan 2014 (Tier 4 Final)* | ||
Machine Weight |
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.