If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
check_circle_outlineSelected
Motor Graders
14
|
Motor Graders
160 / 160 AWD JOY
|
Motor Graders
16
|
---|
Motor Graders
14
Tier 4 / Stage V
Selected
Selected
|
|
|
---|---|---|
Engine | ||
Net Power Range (Tier 4)
|
||
-
|
224 hp
165 kW
|
-
|
Base Power (1st Gear) - Net
|
||
238 hp
178 kW
|
-
|
290 hp
216 kW
|
Engine Model
|
||
Cat C13
Cat C13
|
Cat® C9.3
Cat® C9.3
|
Cat® C13
Cat® C13
|
Derating Altitude
|
||
-
|
10000 ft
3050 m
|
-
|
Bore
|
||
5.1 in
130 mm
|
4.5 in
115 mm
|
5.1 in
130 mm
|
Stroke
|
||
6.2 in
157 mm
|
5.9 in
149 mm
|
6.2 in
157 mm
|
Speed at Rated Power
|
||
1,850 rpm
1,850 rpm
|
-
|
2,000 rpm
2,000 rpm
|
Derating Altitude - Tier 4/Stage IV/Japan 2014 (Tier 4)
|
||
-
|
-
|
12500 ft
3810 m
|
VHP Range - Net - Metric
|
||
-
|
-
|
216-259 kW (294-353 hp)
216-259 kW (294-353 hp)
|
Base Power (1st Gear) - Net - Metric
|
||
-
|
-
|
294 hp
216 kW
|
VHP Range - Net
|
||
-
|
-
|
216-259 kW (290-348 hp)
216-259 kW (290-348 hp)
|
Emissions (1)
|
||
-
|
-
|
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014 (Tier 4 Final)
U.S. EPA Tier 4 Final/EU Stage V/Japan 2014 (Tier 4 Final)
|
Standard Capability
|
||
122 °F
50 °C
|
-
|
-
|
Maximum Altitude - Full Power (Tier 3)
|
||
14349 ft
4374 m
|
-
|
-
|
Torque Rise - Tier 4/Stage IV/Japan 2014 (Tier 4)
|
||
-
|
-
|
43%
43%
|
Note (1)
|
||
Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
|
-
|
-
|
Maximum Torque - ISO 9249 - Tier 4/Stage IV/Japan 2014 (Tier 4)
|
||
-
|
-
|
1306 lb/ft
1771 N·m
|
Note (3)
|
||
Net power advertised is the power available at rated speed of 1,850 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Net power advertised is the power available at rated speed of 1,850 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
|
-
|
-
|
Emissions (3)
|
||
-
|
-
|
Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent Emission Standards – depending on emission standards of specific country
Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent Emission Standards – depending on emission standards of specific country
|
Note (5)
|
||
Cat engines equipped with a Selective Catalytic Reduction (SCR) system are required to use: Diesel Exhaust Fluid (DEF) which meets the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
Cat engines equipped with a Selective Catalytic Reduction (SCR) system are required to use: Diesel Exhaust Fluid (DEF) which meets the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
|
-
|
-
|
Maximum Torque - ISO 9249 - Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent
|
||
-
|
-
|
1270 lb/ft
1721 N·m
|
Torque Rise - Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent
|
||
-
|
-
|
39%
39%
|
Standard - Ambient Capability
|
||
-
|
-
|
122 °F
50 °C
|
Maximum Altitude - Full Power
|
||
13900 ft
4237 m
|
-
|
-
|
Derating Altitude - Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent
|
||
-
|
-
|
12973 ft
3954 m
|
Torque Rise
|
||
41%
41%
|
39%
39%
|
-
|
Maximum Torque - VHP Plus
|
||
1137 lb/ft
1542 N·m
|
1000 lb/ft
1355 N·m
|
-
|
Optimized VHP Range - Net
|
||
-
|
-
|
216-259 kW (290-348 hp)
216-259 kW (290-348 hp)
|
Maximum Altitude - Full Power (Tier 2)
|
||
12049 ft
3672 m
|
-
|
-
|
Standard - Fan Speed - Minimum
|
||
550 rpm
550 rpm
|
-
|
550 rpm
550 rpm
|
Standard - Fan Speed - Maximum
|
||
1,600 rpm
1,600 rpm
|
-
|
1,450 rpm
1,450 rpm
|
Note (2)
|
||
Optimized VHP Plus is standard for the 14M3.
Optimized VHP Plus is standard for the 14M3.
|
-
|
-
|
Emissions (2)
|
||
-
|
-
|
Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent Emission Standards – depending on emission standards of specific country
Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent Emission Standards – depending on emission standards of specific country
|
Emissions
|
||
Tier 4 Final/Stage V, Tier 3/Stage IIIA equivalent or Tier 2/Stage II equivalent
Tier 4 Final/Stage V, Tier 3/Stage IIIA equivalent or Tier 2/Stage II equivalent
|
U.S. EPA Tier 4 Final/EU Stage V
U.S. EPA Tier 4 Final/EU Stage V
|
-
|
Maximum Torque - ISO 9249 - Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent
|
||
-
|
-
|
1270 lb/ft
1721 N·m
|
Note (4)
|
||
Power as declared per ISO 14396. Rated rpm 1,850. VHP+ = 228 kW (306 hp)
Power as declared per ISO 14396. Rated rpm 1,850. VHP+ = 228 kW (306 hp)
|
-
|
-
|
Derating Altitude - Tier 2/Stage II/Japan 2001 (Tier 2) Equivalent
|
||
-
|
-
|
12176 ft
3711 m
|
Torque Rise - Tier 3/Stage IIIA/Japan 2006 (Tier 3) Equivalent
|
||
-
|
-
|
39%
39%
|
Displacement
|
||
763 in³
12.5 l
|
567.5 in³
9.3 l
|
763 in³
12.5 l
|
Number of Cylinders
|
||
6
6
|
6
6
|
6
6
|
Weights | ||
Moldboard | ||
Hydraulic System | ||
Dimensions | ||
Blade Range | ||
Frame | ||
Tandems | ||
Variable Power Tier 4 Final/Stage IV/Japan 2014 (Tier 4 Final), Tier 3/Stage IIIA/Japan 2006 (Tier 3) or Tier 2/Stage II/Japan 2001 (Tier 2) - Net | ||
Optional Tire Arrangements | ||
Standards | ||
Service Refill Capacities | ||
Dimensions (Approximate) | ||
Variable Power Tier 4 Final/Stage IV/Japan 2014 (Tier 4 Final), Tier 3/Stage IIIA/Japan 2006 (Tier 3) or Tier 2/Stage II/Japan 2001 (Tier 2) - Metric | ||
Air Conditioning System | ||
Weights Tier 4/Stage IV/Japan 2014 (Tier 4 Final)* | ||
Power Train | ||
Service Refill | ||
Ripper | ||
Scarifier | ||
Operating Specifications |
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.