If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Need help finding a Cat dealer near you? Our dealer locator provides the most up-to-date information on Cat dealers close to you. Simply enter your address and select the type of equipment you're looking for. Or, if you already know the name of the dealer you're searching for, you can type in the dealer's name for a list of locations.
Would you like to set this dealer to your account as well?
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining
driving directions, you are providing such data directly to Google LLC and/or its affiliates. By
clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you
acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth
Additional Terms of Service at
https://developers.google.com/maps/terms-20180207#section_9_3
and Google Privacy Policy at
https://policies.google.com/privacy
Consult your tire manufacturer for maximum tire loadConsult your tire manufacturer for maximum tire load
Consult your tire manufacturer for maximum tire loadConsult your tire manufacturer for maximum tire load
Consult your tire manufacturer for maximum tire load.Consult your tire manufacturer for maximum tire load.
Note (2)
Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tiresChassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires
Note (3)
Refer to the Cat Mining Truck 10/10/20 Overload Policy for maximum gross machine weight limitations.Refer to the Cat Mining Truck 10/10/20 Overload Policy for maximum gross machine weight limitations.
-
Refer to Cat Mining Truck 10/10/20 Overload Policy (AEXQ0250) for maximum gross machine weight limitations.Refer to Cat Mining Truck 10/10/20 Overload Policy (AEXQ0250) for maximum gross machine weight limitations.
Note (4)
-
-
Tier 4 Final / Stage V chassis weight: 426312 lb (193372 kg)Tier 4 Final / Stage V chassis weight: 426312 lb (193372 kg)
Engine
Gross Power - SAE J1995
2650 hp1976 kW
2415 hp1801 kW
3500 hp2610 kW
Net Power - SAE J1349
2478 hp1848 kW
2272 hp1694 kW
3405 hp2539 kW
Engine Model
Cat® C175-16Cat® C175-16
Cat® 3516BCat® 3516B
Cat® C175-16Cat® C175-16
Standard Gross Power - SAE J1995
-
-
3500 hp2610 kW
Optional Gross Power - SAE J1995 (Option 2)
-
-
2750 hp2051 kW
Rated Speed
1750 r/min1750 r/min
1750 r/min1750 r/min
1800 r/min1800 r/min
Optional Gross Power - SAE J1995
-
-
3100 hp2312 kW
Emissions
Fuel OptimizedFuel Optimized
-
-
Emissions Rating
-
U.S. EPA Tier 1U.S. EPA Tier 1
Fuel OptimizedFuel Optimized
Bore
6.9 in175 mm
6.7 in170 mm
6.9 in175 mm
Stroke
8.7 in220 mm
8.5 in215 mm
8.7 in220 mm
Displacement
5187 in³85 l
4760 in³78 l
5187 in³85 l
Note (1)
Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
3516E DGB Ready Engine is optional. Engine performance matches standard diesel version.3516E DGB Ready Engine is optional. Engine performance matches standard diesel version.
Contact factory for high altitude configuration.Contact factory for high altitude configuration.
Note (2)
EPA Tier 4 Final / EU Stage V available for applicable markets.EPA Tier 4 Final / EU Stage V available for applicable markets.
Net power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.Net power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Tier 4 / EU Stage V option available for regions that require these emissions standards.Tier 4 / EU Stage V option available for regions that require these emissions standards.
Note (3)
-
-
Tier 4 / EU Stage V engine option Net Power - SAE J1349: 3434 HP (2561 kW)Tier 4 / EU Stage V engine option Net Power - SAE J1349: 3434 HP (2561 kW)
Ambient capabilities down to -30C (-22F) for heater/defroster and up to 50C (122F) for air conditioning.Ambient capabilities down to -30C (-22F) for heater/defroster and up to 50C (122F) for air conditioning.
-
-
ROPS Standards (1)
The operator sound pressure level, 76 dB(A), complies with ISO 6394 and ISO 6396.The operator sound pressure level, 76 dB(A), complies with ISO 6394 and ISO 6396.
-
Rollover Protective Structure (ROPS) meets ISO 3471:2008 criteria for operator and ISO 13459:2012 for trainer.Rollover Protective Structure (ROPS) meets ISO 3471:2008 criteria for operator and ISO 13459:2012 for trainer.
ROPS Standards (2)
ROPS (Rollover Protective Structure) meets ISO 3471:1994 criteria.ROPS (Rollover Protective Structure) meets ISO 3471:1994 criteria.
Rollover Protective Structure (ROPS) for: Operator meets ISO 3471:2008; Trainer meets ISO 13459:2012Rollover Protective Structure (ROPS) for: Operator meets ISO 3471:2008; Trainer meets ISO 13459:2012
-
FOPS Standards
FOPS (Falling Objects Protective Structure) meets ISO 3449:1992 Level II criteria.FOPS (Falling Objects Protective Structure) meets ISO 3449:1992 Level II criteria.
Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria and ISO13459:2012 Level II.Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria and ISO13459:2012 Level II.
Falling Object Protective Structure (FOPS) meets ISO 3449:2005 Level II for operator and ISO 13459:2012 Level II for trainer.Falling Object Protective Structure (FOPS) meets ISO 3449:2005 Level II for operator and ISO 13459:2012 Level II for trainer.
Body Hoists
Type
Twin, two-stage hydraulic cylinders with snubbing valveTwin, two-stage hydraulic cylinders with snubbing valve
Twin, two-stage hydraulic cylinders with snubbing valve.Twin, two-stage hydraulic cylinders with snubbing valve.
-
Pump Flow - High Idle (HAA at 1,800 rpm)
-
-
221 gal/min840 l/min
Pump Flow - High Idle (LAA at 1,960 rpm)
-
-
240 gal/min910 l/min
High Idle Body Lower Time - Float
-
-
20 s20 s
Total Cycle Time
-
-
44 s44 s
Pump Flow - High Idle
224 gal/min846 l/min
226 gal/min854 l/min
-
Relief Valve Setting - Raise
2955 psi20370 kPa
2950 psi20340 kPa
3029 psi20884 kPa
Body Raise Time - High Idle
19 s19 s
19.8 s19.8 s
24 s24 s
Body Lower Time - Float
20 s20 s
19.9 s19.9 s
-
Body Power Down - High Idle
17.5 s17.5 s
17.8 s17.8 s
-
Note (1)
-
-
Twin, two-stage hydraulic cylinders mounted inside main frame; double-acting cylinders in both stages.Twin, two-stage hydraulic cylinders mounted inside main frame; double-acting cylinders in both stages.
Note (2)
-
-
Power raise in both stages; power down in both stages possible.Power raise in both stages; power down in both stages possible.
Note (3)
-
-
Automatic body-lower modulation reduces impact on frame.Automatic body-lower modulation reduces impact on frame.
Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Weight Distributions - Approximate
Front Axle - Empty
48 %48 %
50 %50 %
49 %49 %
Rear Axle - Empty
52 %52 %
50 %50 %
51 %51 %
Front Axle - Loaded
33 %33 %
33 %33 %
33 %33 %
Rear Axle - Loaded
67 %67 %
67 %67 %
67 %67 %
Note
-
Weight distributions optimized with Cat body.Weight distributions optimized with Cat body.
-
Dimensions
Height - Top of ROPS
-
18.33 ft5584 mm
-
Overall Length
-
44.58 ft13589 mm
-
Wheel Base
-
19.42 ft5905 mm
-
Rear Axle - Tail
-
13.92 ft3997 mm
-
Ground Clearance
-
3.3 ft1005 mm
-
Dump Clearance
-
5.33 ft1631 mm
-
Loading Height - Empty
-
20.33 ft6189 mm
-
Overall Height - Body Raised
-
45 ft13714 mm
-
Centerline Front Tire Width
-
18.5 ft5610 mm
-
Engine Guard Clearance
-
4 ft1294 mm
-
Overall Canopy Width
-
28.2 ft8592 mm
-
Outside Body Width
-
23.92 ft8007 mm
-
Inside Body Width
-
26.33 ft7300 mm
-
Front Canopy Height
-
24.2 ft7375 mm
-
Rear Axle - Clearance
-
3.33 ft1128 mm
-
Centerline of Rear Dual Tire Width
-
16.25 ft4963 mm
-
Overall Tire Width
-
24.92 ft7605 mm
-
Overall Body Length
-
42.17 ft12862 mm
-
Inside Body Length
-
25.3 ft7712 mm
-
Inside Body Depth - Maximum
-
7.64 ft2330 mm
-
Operating Width
-
25.17 ft7680 mm
-
Dimensions (Approximate)
Height - Top of ROPS
-
-
22.25 ft6779 mm
Overall Length
-
-
50.75 ft15463.5 mm
Wheel Base
-
-
21.83 ft6644.5 mm
Rear Axle - Tail
-
-
15.5 ft4716 mm
Ground Clearance
-
-
2.67 ft906 mm
Dump Clearance
-
-
3 ft1555 mm
Loading Height - Empty
-
-
22.92 ft6995 mm
Overall Height - Body Raised
-
-
48.42 ft14747 mm
Centerline Front Tire Width
-
-
23 ft7024 mm
Front Axle Clearance
-
-
3.17 ft969 mm
Canopy Width (without optional rock deflectors)
-
-
29.75 ft9068 mm
Outside Body Width
-
-
29.75 ft9062 mm
Inside Body Width
-
-
28.08 ft8560 mm
Front Canopy Height
-
-
26.33 ft8024 mm
Rear Axle - Clearance
-
-
3.08 ft934 mm
Centerline of Rear Dual Tire Width
-
-
18.75 ft5727 mm
Overall Tire Width
-
-
28.67 ft8738 mm
Overall Canopy Width
-
-
31.5 ft9611 mm
Transmission
Forward - 1
8 mile/h12.9 km/h
7.2 mile/h11.7 km/h
-
Forward - 2
10.8 mile/h17.4 km/h
9.8 mile/h15.7 km/h
-
Forward - 3
14.8 mile/h23.8 km/h
13.4 mile/h21.5 km/h
-
Forward - 4
19.9 mile/h32.1 km/h
18.1 mile/h29.1 km/h
-
Forward - 5
27.1 mile/h43.6 km/h
24.5 mile/h39.4 km/h
-
Forward - 6
37.3 mile/h60 km/h
33.7 mile/h54.3 km/h
-
Reverse
7.3 mile/h11.8 km/h
6.8 mile/h10.9 km/h
-
Top Speed - Loaded
37.3 mile/h60 km/h
33.7 mile/h54.3 km/h
-
Final Drives
Type
-
Double reduction, planetary with full floating axles.Double reduction, planetary with full floating axles.
-
Differential Ratio
1.8:11.8:1
1:08:011:08:01
-
Planetary Ratio
16:0116:01
16:0116:01
-
Total Reduction Ratio
26.8:126.8:1
28.8:128.8:1
35:01:0035:01:00
Brakes
Brake Surface - Front
13921 in²89817 cm²
-
-
Brake Surface - Rear
20847 in²34500 cm²
-
-
Standards
J-ISO 3450 JAN88, ISO 3450:1996J-ISO 3450 JAN88, ISO 3450:1996
-
-
Capacity - MSD II - 100% Fill Factor
Note
Contact your local Cat dealer for body recommendation.Contact your local Cat dealer for body recommendation.
-
-
Heaped (SAE 2:1)
159-190 m3 (209-250 yd3)159-190 m3 (209-250 yd3)
-
-
Struck
112-142 m³ (146-186 yd³)112-142 m³ (146-186 yd³)
-
-
ROPS
FOPS Standards
FOPS (Falling Objects Protective Structure) meets ISO 3449:1992 Level II FOPS criteria.FOPS (Falling Objects Protective Structure) meets ISO 3449:1992 Level II FOPS criteria.
-
-
Steering
Note
-
-
Gross Machine Operating Weight is 521 631 kg (1,150,000 lb).Gross Machine Operating Weight is 521 631 kg (1,150,000 lb).
Steer Angle
36 °36 °
29.1 °29.1 °
39 °39 °
Turning Diameter - Front
93.2 ft28.42 m
96.33 ft29.36 m
-
Steering Standards
SAE J15111 OCT90, ISO 5010:1992SAE J15111 OCT90, ISO 5010:1992
ISO 5010:2019ISO 5010:2019
ISO 5010:2019ISO 5010:2019
Sound
Sound Standards (1)
Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
-
The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 75 dB(A) for cab offered by Caterpillar when properly installed, maintained, and tested with doors and windows closed.The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 75 dB(A) for cab offered by Caterpillar when properly installed, maintained, and tested with doors and windows closed.
Sound Standards
The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 76 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed.The operator sound pressure level measured according to work cycle procedures specified in ISO 6394 and 6396 is 76 dB(A) for cab offered by Caterpillar, when properly installed and maintained and tested with doors and windows closed.
-
-
Sound Standards (2)
-
Operator sound pressure level 78 dB(A) Tested to ISO 6396:2008Operator sound pressure level 78 dB(A) Tested to ISO 6396:2008
Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in a noisy environment.
Compare models by clicking "Add a Model" above to load specification data.
The ability to compare with competitors is currently not available for this model. Please check back at a later date.
Dealer Price
Taxes, shipping & handling, surcharges, assembly charges, destination, freight and/or delivery charges are not included.This is not an offer for sale. Displayed pricing identified as Dealer Price is for informational purposes only. The displayed pricing identified as “dealer price” is the lowest price shown for the machine configurations shown on the page accessed through the “Build Your Own” button. The price includes the attachments (if any) and features shown as being included with the lowest priced machine configuration on the page accessed through the “Build Your Own” button and does not include any other attachments or protection plans.The actual prices and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale.
MSRP
The displayed pricing identified as the "MSRP" price is the Manufacturer’s Suggested Retail Price for the machine configuration shown. The MSRP price shown includes the features and attachments (if any) shown as being included at no cost with the machine configuration as well as all reasonable Dealer handling, preparation or similar costs or fees. The MSRP does not include taxes, shipping, surcharges, assembly charges, destination, freight and/or delivery charges. In addition, the MSRP price does not include (i) any attachments not shown as being included at no cost with the machine configuration, or (ii) any protection plans, such as a Customer Value Agreement or Equipment Protection Plan. This is not an offer for sale. The MSRP price displayed is for informational purposes. Please note that the MSRP may vary among authorized Cat dealers as well as by sales channels for the same dealer in each case for the same product. The actual sales price and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale. The price shown is in U.S. Dollars and is for products sold in the US.
MSRP
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
warning
Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.