If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
We need more information to finish setting up your account. Would you like to do that now?
Account Information
Site Settings
Security
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Find Dealer
Need help finding a Cat dealer near you? Our dealer locator provides the most up-to-date information on Cat dealers close to you. Simply enter your address and select the type of equipment you're looking for. Or, if you already know the name of the dealer you're searching for, you can type in the dealer's name for a list of locations.
Your dealer has been set close
Would you like to set this dealer to your account as well?Your dealer has been set close
Would you like to set this dealer to your account as well?Your dealer has been set close
Would you like to set this dealer to your account as well?You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
Selected
|
|
|
---|---|---|
Weights | ||
Operating Weight
|
||
18102 lb
8109 kg
|
14617 lb
6632 kg
|
19103 lb
8668 kg
|
Buckets | ||
Bucket Capacities
|
||
1.3-3.5 m3 (1.7-4.6 yd3)
1.3-3.5 m3 (1.7-4.6 yd3)
|
0.75-1.55 m³ (1.0-2 yd³)
0.75-1.55 m³ (1.0-2 yd³)
|
1.3-3.5 m3 (1.7-4.6 yd3)
1.3-3.5 m3 (1.7-4.6 yd3)
|
Bucket Capacities - General Purpose
|
||
1.3-1.9 m³ (1.7-2.5 yd³)
1.3-1.9 m³ (1.7-2.5 yd³)
|
0.80-1.35 m³ (1.0-1.7 yd³)
0.80-1.35 m³ (1.0-1.7 yd³)
|
1.3-1.9 m³ (1.7-2.5 yd³)
1.3-1.9 m³ (1.7-2.5 yd³)
|
Bucket Capacities - Light Material
|
||
2.5-3.5 m³ (3.3-4.6 yd³)
2.5-3.5 m³ (3.3-4.6 yd³)
|
1.25-1.55 m³ (1.6-2 yd³)
1.25-1.55 m³ (1.6-2 yd³)
|
2.5-3.5 m³ (3.3-4.6 yd³)
2.5-3.5 m³ (3.3-4.6 yd³)
|
Multi-Purpose
|
||
-
|
0.75-1.1 m³ (1.0-1.4 yd³)
0.75-1.1 m³ (1.0-1.4 yd³)
|
-
|
Note
|
||
-
|
All capacities are applicable for each model. Bucket selection must be made with an understanding of the material density and application to ensure machine stability is maintained within the tipping loads stated per model and configuration.
All capacities are applicable for each model. Bucket selection must be made with an understanding of the material density and application to ensure machine stability is maintained within the tipping loads stated per model and configuration.
|
-
|
Note (1)
|
||
-
|
Bucket capacities stated include BOCE, in line with ISO 7546.
Bucket capacities stated include BOCE, in line with ISO 7546.
|
-
|
Sustainability | ||
Recyclability
|
||
95%
95%
|
-
|
95%
95%
|
Engine | ||
Maximum Gross Power
|
||
110 hp
82 kW
|
75.1 hp
60 kW
|
110 hp
82 kW
|
Maximum Gross Power - Rated Engine Speed
|
||
1800 r/min
1800 r/min
|
2400 r/min
2400 r/min
|
1800 r/min
1800 r/min
|
Rated Net Power - Rated Engine Speed
|
||
2200 r/min
2200 r/min
|
2400 r/min
2400 r/min
|
2200 r/min
2200 r/min
|
Rated Net Power - SAE J1349
|
||
99 hp
74 kW
|
73 hp
54.4 kW
|
99 hp
74 kW
|
Maximum Gross Power - ISO 14396 (metric)
|
||
112 hp
112 hp
|
75.3 mhp
75.3 mhp
|
112 hp
112 hp
|
Maximum Engine Speed
|
||
-
|
2550 rpm
2550 rpm
|
-
|
Rated Net Power - ISO 9249
|
||
98 hp
73 kW
|
72.1 hp
53.8 kW
|
98 hp
73 kW
|
Maximum Gross Torque - SAE J1995
|
||
335 ft·lbf
454 N·m
|
222 lb/ft
301 N·m
|
335 ft·lbf
454 N·m
|
Maximum Gross Torque - ISO 14396
|
||
332 ft·lbf
450 N·m
|
221 lb/ft
300 N·m
|
332 ft·lbf
450 N·m
|
Maximum Gross Power - SAE J1995
|
||
-
|
75.1 hp
60 kW
|
-
|
Maximum Net Torque - SAE J1349
|
||
329 ft·lbf
446 N·m
|
218 lb/ft
296 N·m
|
329 ft·lbf
446 N·m
|
Maximum Net Torque - ISO 9249
|
||
327 ft·lbf
443 N·m
|
217 lb/ft
295 N·m
|
327 ft·lbf
443 N·m
|
Displacement
|
||
220 in³
3.6 l
|
171 in³
2.8 l
|
220 in³
3.6 l
|
Bore
|
||
3.85 in
98 mm
|
3.54 in
90 mm
|
3.85 in
98 mm
|
Stroke
|
||
4.72 in
120 mm
|
4.33 in
110 mm
|
4.72 in
120 mm
|
Engine Model
|
||
Cat C3.6
Cat C3.6
|
Cat C2.8*
Cat C2.8*
|
Cat C3.6
Cat C3.6
|
Rated Net Power - 2,400 rpm - ISO 9249 (metric)
|
||
-
|
73.1 mhp
73.1 mhp
|
-
|
Emissions
|
||
Engine meets Tier 4 Final/Stage V emission standards.
Engine meets Tier 4 Final/Stage V emission standards.
|
-
|
Engine meets Tier 4 Final/Stage V emission standards.
Engine meets Tier 4 Final/Stage V emission standards.
|
Note
|
||
Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator.
Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator.
|
*Equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
*Equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
|
Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator.
Net power advertised is the power available at the flywheel plus front drive implement pump when the engine is equipped with fan, air cleaner, muffler and alternator.
|
Note (1)
|
||
-
|
Maximum gross and net torque measured at 1,600 rpm.
Maximum gross and net torque measured at 1,600 rpm.
|
-
|
Note (2)
|
||
-
|
Net power ratings are tested at the reference conditions for the specified standard.
Net power ratings are tested at the reference conditions for the specified standard.
|
-
|
Note (3)
|
||
-
|
Net power advertised is the power available at the flywheel.
Net power advertised is the power available at the flywheel.
|
-
|
Maximum Gross Power - ISO 14396
|
||
110 hp
82 kW
|
74.3 hp
55.4 kW
|
110 hp
82 kW
|
Dimensions - With SSL Coupler - Approximate | ||
Height - Ground to Cab
|
||
-
|
8.75 ft
2670 mm
|
-
|
Height: Ground to Beacon**
|
||
-
|
9.33 ft
2853 mm
|
-
|
Height: Ground Axle Center**
|
||
-
|
1.67 ft
519 mm
|
-
|
Height - Ground Clearance
|
||
-
|
1 ft
320 mm
|
-
|
Length - Overall with Bucket
|
||
-
|
18.67 ft
5707 mm
|
-
|
Length: Rear Axle to Bumper
|
||
-
|
4.5 ft
1391 mm
|
-
|
Length: Hitch to Front Axle
|
||
-
|
3.5 ft
1085 mm
|
-
|
Length - Wheel Base
|
||
-
|
7.08 ft
2170 mm
|
-
|
Clearance - Bucket at 45°
|
||
-
|
8.17 ft
2502 mm
|
-
|
Clearance: Load over Height**
|
||
-
|
9.67 ft
2957 mm
|
-
|
Clearance - Level Bucket
|
||
-
|
10.42 ft
3189 mm
|
-
|
Height - Bucket Pin
|
||
-
|
11.08 ft
3404 mm
|
-
|
Height: Overall**
|
||
-
|
14.42 ft
4395 mm
|
-
|
Reach - Bucket at 45°
|
||
-
|
2.83 ft
872 mm
|
-
|
Carry Height: Bucket Pin
|
||
-
|
1.17 ft
374 mm
|
-
|
Dig Depth
|
||
-
|
0.45 ft
117 mm
|
-
|
Width - Bucket
|
||
-
|
6.75 ft
2080 mm
|
-
|
Width - Tread Center
|
||
-
|
5.08 ft
1570 mm
|
-
|
Turning Radius - Over Bucket
|
||
-
|
15.08 ft
4613 mm
|
-
|
Width - Over Tires
|
||
-
|
6.5 ft
1990 mm
|
-
|
Turning Radius: Outside of Tires
|
||
-
|
13.33 ft
4087 mm
|
-
|
Turning Radius - Inside Tire
|
||
-
|
6.67 ft
2033 mm
|
-
|
Rack Angle at Full Lift
|
||
-
|
49°
49°
|
-
|
Dump Angle at Full Lift
|
||
-
|
45°
45°
|
-
|
Rack Angle at Carry
|
||
-
|
53°
53°
|
-
|
Departure Angle - Degrees
|
||
-
|
30°
30°
|
-
|
Articulation Angle - Degrees
|
||
-
|
39°
39°
|
-
|
Operating Weight: Bucket ^
|
||
-
|
14806 lb
6718 kg
|
-
|
Tipping Load – Straight – ISO 14397-1 †
|
||
-
|
9581 lb
4347 kg
|
-
|
Tipping Load – Full Turn – ISO 14397-1 †
|
||
-
|
7985 lb
3623 kg
|
-
|
Operating Weight: Carriage and Tines ^^
|
||
-
|
14391 lb
6530 kg
|
-
|
Tipping Load - Straight †
|
||
-
|
8043 lb
3649 kg
|
-
|
80% of Tip: Firm and Level EN474-3 ††
|
||
-
|
5438 lb
2468 kg
|
-
|
Note (1)
|
||
-
|
*Vary with bucket
*Vary with bucket
|
-
|
Note (2)
|
||
-
|
**Vary with tire
**Vary with tire
|
-
|
Note (3)
|
||
-
|
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 1.15 m3 (1.5 yd3) general purpose bucket.
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 1.15 m3 (1.5 yd3) general purpose bucket.
|
-
|
Note (4)
|
||
-
|
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class III carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class III carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
|
-
|
Note (5)
|
||
-
|
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
|
-
|
Note (6)
|
||
-
|
††Full compliance to EN474-3 and SAE J1197.
††Full compliance to EN474-3 and SAE J1197.
|
-
|
Note (7)
|
||
-
|
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
|
-
|
Note (8)
|
||
-
|
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R20 tires and 1.15 m3 (1.5 yd3) general purpose bucket with bolt-on cutting edge or a class III fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R20 tires and 1.15 m3 (1.5 yd3) general purpose bucket with bolt-on cutting edge or a class III fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
|
-
|
Dimensions - High Lift - With HPL-V Coupler - Approximate# | ||
Height: Ground to Cab**
|
||
-
|
8.75 ft
2670 mm
|
-
|
Height: Ground to Beacon**
|
||
-
|
9.33 ft
2853 mm
|
-
|
Height: Ground Axle Center**
|
||
-
|
1.67 ft
519 mm
|
-
|
Height: Ground Clearance**
|
||
-
|
1 ft
320 mm
|
-
|
Length: Overall*
|
||
-
|
20.17 ft
6163 mm
|
-
|
Length: Rear Axle to Bumper
|
||
-
|
4.5 ft
1391 mm
|
-
|
Length: Hitch to Front Axle
|
||
-
|
3.5 ft
1085 mm
|
-
|
Length: Wheel Base
|
||
-
|
7.08 ft
2170 mm
|
-
|
Clearance: Bucket at 45° *
|
||
-
|
10.75 ft
3294 mm
|
-
|
Clearance: Load over Height**
|
||
-
|
14.08 ft
4238 mm
|
-
|
Clearance: Level Bucket**
|
||
-
|
12 ft
3682 mm
|
-
|
Height: Bucket Pin**
|
||
-
|
12.75 ft
3889 mm
|
-
|
Height: Overall**
|
||
-
|
15.67 ft
4789 mm
|
-
|
Reach: Bucket at 45° *
|
||
-
|
3.42 ft
1042 mm
|
-
|
Carry Height: Bucket Pin
|
||
-
|
1.67 ft
508 mm
|
-
|
Dig Depth**
|
||
-
|
0.33 ft
109 mm
|
-
|
Width: Bucket
|
||
-
|
6.75 ft
2080 mm
|
-
|
Width: Tread Center
|
||
-
|
5.08 ft
1570 mm
|
-
|
Turning Radius: Over Bucket
|
||
-
|
15.92 ft
4869 mm
|
-
|
Width: Over Tires
|
||
-
|
6.5 ft
1990 mm
|
-
|
Turning Radius: Outside of Tires
|
||
-
|
13.33 ft
4087 mm
|
-
|
Turning Radius: Inside of Tires
|
||
-
|
6.67 ft
2033 mm
|
-
|
Rack Angle at Full Lift
|
||
-
|
70°
70°
|
-
|
Dump Angle at Full Lift
|
||
-
|
40°
40°
|
-
|
Rack Angle at Carry
|
||
-
|
47°
47°
|
-
|
Departure Angle - Degrees
|
||
-
|
30°
30°
|
-
|
Articulation Angle - Degrees
|
||
-
|
39°
39°
|
-
|
Operating Weight: Bucket ^
|
||
-
|
14902 lb
6762 kg
|
-
|
Tipping Load - Straight - ISO 14397-1 †
|
||
-
|
9064 lb
4113 kg
|
-
|
Tipping Load - Full Turn - ISO 14397-1 †
|
||
-
|
7595 lb
3446 kg
|
-
|
Operating Weight: Carriage and Tines ^^
|
||
-
|
14923 lb
6771 kg
|
-
|
Tipping Load - Straight †
|
||
-
|
7039 lb
3194 kg
|
-
|
80% of Tip: Firm and Level EN474-3 ††
|
||
-
|
4743 lb
2152 kg
|
-
|
Note (1)
|
||
-
|
*Vary with bucket
*Vary with bucket
|
-
|
Note (2)
|
||
-
|
**Vary with tire
**Vary with tire
|
-
|
Note (3)
|
||
-
|
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 1.15 m3 (1.5 yd3) general purpose bucket.
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 1.15 m3 (1.5 yd3) general purpose bucket.
|
-
|
Note (4)
|
||
-
|
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class III carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class III carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
|
-
|
Note (5)
|
||
-
|
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
|
-
|
Note (6)
|
||
-
|
††Full compliance to EN474-3 and SAE J1197.
††Full compliance to EN474-3 and SAE J1197.
|
-
|
Note (7)
|
||
-
|
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
|
-
|
Note (8)
|
||
-
|
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R20 tires and 1.15 m3 (1.5 yd3) general purpose bucket with bolt-on cutting edge or a class III fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R20 tires and 1.15 m3 (1.5 yd3) general purpose bucket with bolt-on cutting edge or a class III fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
|
-
|
Dimensions - High Lift - With SSL Coupler - Approximate | ||
Height: Ground to Cab**
|
||
-
|
8.75 ft
2670 mm
|
-
|
Height: Ground to Beacon**
|
||
-
|
9.33 ft
2853 mm
|
-
|
Height: Ground Axle Center**
|
||
-
|
1.67 ft
519 mm
|
-
|
Height: Ground Clearance**
|
||
-
|
1 ft
320 mm
|
-
|
Length: Overall*
|
||
-
|
20.67 ft
6319 mm
|
-
|
Length: Rear Axle to Bumper
|
||
-
|
4.5 ft
1391 mm
|
-
|
Length: Hitch to Front Axle
|
||
-
|
3.5 ft
1085 mm
|
-
|
Length: Wheel Base
|
||
-
|
7.08 ft
2170 mm
|
-
|
Clearance: Bucket at 45° *
|
||
-
|
10.25 ft
3131 mm
|
-
|
Clearance: Load over Height**
|
||
-
|
14.08 ft
4238 mm
|
-
|
Clearance: Level Bucket**
|
||
-
|
12 ft
3675 mm
|
-
|
Height: Bucket Pin**
|
||
-
|
12.75 ft
3889 mm
|
-
|
Height: Overall**
|
||
-
|
16 ft
4880 mm
|
-
|
Reach: Bucket at 45° *
|
||
-
|
3.58 ft
1098 mm
|
-
|
Carry Height: Bucket Pin
|
||
-
|
1.67 ft
529 mm
|
-
|
Dig Depth**
|
||
-
|
0.25 ft
80 mm
|
-
|
Width: Bucket
|
||
-
|
6.75 ft
2080 mm
|
-
|
Width: Tread Center
|
||
-
|
5.08 ft
1570 mm
|
-
|
Turning Radius: Over Bucket
|
||
-
|
16.08 ft
4912 mm
|
-
|
Width: Over Tires
|
||
-
|
6.5 ft
1990 mm
|
-
|
Turning Radius: Outside of Tires
|
||
-
|
13.33 ft
4087 mm
|
-
|
Turning Radius: Inside of Tires
|
||
-
|
6.67 ft
2033 mm
|
-
|
Rack Angle at Full Lift
|
||
-
|
66°
66°
|
-
|
Dump Angle at Full Lift
|
||
-
|
33°
33°
|
-
|
Rack Angle at Carry
|
||
-
|
41°
41°
|
-
|
Departure Angle - Degrees
|
||
-
|
30°
30°
|
-
|
Articulation Angle - Degrees
|
||
-
|
39°
39°
|
-
|
Operating Weight: Bucket ^
|
||
-
|
15124 lb
6862 kg
|
-
|
Tipping Load - Straight - ISO 14397-1 †
|
||
-
|
8262 lb
3749 kg
|
-
|
Tipping Load - Full Turn - ISO 14397-1 †
|
||
-
|
6888 lb
3126 kg
|
-
|
Operating Weight: Carriage and Tines ^^
|
||
-
|
15062 lb
6834 kg
|
-
|
Tipping Load - Straight †
|
||
-
|
6442 lb
2923 kg
|
-
|
80% of Tip: Firm and Level EN474-3 ††
|
||
-
|
4368 lb
1982 kg
|
-
|
Note (1)
|
||
-
|
*Vary with bucket
*Vary with bucket
|
-
|
Note (2)
|
||
-
|
**Vary with tire
**Vary with tire
|
-
|
Note (3)
|
||
-
|
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 1.15 m3 (1.5 yd3) general purpose bucket.
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 1.15 m3 (1.5 yd3) general purpose bucket.
|
-
|
Note (4)
|
||
-
|
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class III carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class III carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
|
-
|
Note (5)
|
||
-
|
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
|
-
|
Note (6)
|
||
-
|
††Full compliance to EN474-3 and SAE J1197.
††Full compliance to EN474-3 and SAE J1197.
|
-
|
Note (7)
|
||
-
|
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
|
-
|
Note (8)
|
||
-
|
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R20 tires and 1.15 m3 (1.5 yd3) general purpose bucket with bolt-on cutting edge or a class III fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R20 tires and 1.15 m3 (1.5 yd3) general purpose bucket with bolt-on cutting edge or a class III fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
|
-
|
Dimensions - With HPL-V Coupler - Approximate# | ||
Height: Ground to Cab**
|
||
-
|
8.75 ft
2670 mm
|
-
|
Height: Ground to Beacon**
|
||
-
|
9.33 ft
2853 mm
|
-
|
Height: Ground Axle Center**
|
||
-
|
1.67 ft
519 mm
|
-
|
Height: Ground Clearance**
|
||
-
|
1 ft
320 mm
|
-
|
Length: Overall*
|
||
-
|
18.17 ft
5549 mm
|
-
|
Length: Rear Axle to Bumper
|
||
-
|
4.5 ft
1391 mm
|
-
|
Length: Hitch to Front Axle
|
||
-
|
3.5 ft
1085 mm
|
-
|
Length: Wheel Base
|
||
-
|
7.08 ft
2170 mm
|
-
|
Clearance: Bucket at 45° *
|
||
-
|
8.5 ft
2615 mm
|
-
|
Clearance: Load over Height**
|
||
-
|
9.67 ft
2957 mm
|
-
|
Clearance: Level Bucket**
|
||
-
|
10.42 ft
3197 mm
|
-
|
Height: Bucket Pin**
|
||
-
|
11.08 ft
3404 mm
|
-
|
Height: Overall**
|
||
-
|
14.08 ft
4304 mm
|
-
|
Reach: Bucket at 45° *
|
||
-
|
2.5 ft
770 mm
|
-
|
Carry Height: Bucket Pin
|
||
-
|
1.08 ft
353 mm
|
-
|
Dig Depth**
|
||
-
|
0.42 ft
109 mm
|
-
|
Width: Bucket
|
||
-
|
6.75 ft
2080 mm
|
-
|
Width: Tread Center
|
||
-
|
5.08 ft
1570 mm
|
-
|
Turning Radius: Over Bucket
|
||
-
|
14.92 ft
4570 mm
|
-
|
Width: Over Tires
|
||
-
|
6.5 ft
1990 mm
|
-
|
Turning Radius: Outside of Tires
|
||
-
|
13.33 ft
4087 mm
|
-
|
Turning Radius: Inside of Tires
|
||
-
|
6.67 ft
2033 mm
|
-
|
Rack Angle at Full Lift
|
||
-
|
53°
53°
|
-
|
Dump Angle at Full Lift
|
||
-
|
45°
45°
|
-
|
Rack Angle at Carry
|
||
-
|
51°
51°
|
-
|
Departure Angle - Degrees
|
||
-
|
30°
30°
|
-
|
Articulation Angle - Degrees
|
||
-
|
39°
39°
|
-
|
Operating Weight: Bucket ^
|
||
-
|
14617 lb
6632 kg
|
-
|
Tipping Load - Straight - ISO 14397-1 †
|
||
-
|
10604 lb
4812 kg
|
-
|
Tipping Load - Full Turn - ISO 14397-1 †
|
||
-
|
8947 lb
4060 kg
|
-
|
Operating Weight: Carriage and Tines ^^
|
||
-
|
14252 lb
6467 kg
|
-
|
Tipping Load - Straight †
|
||
-
|
8639 lb
3920 kg
|
-
|
80% of Tip: Firm and Level EN474-3 ††
|
||
-
|
5813 lb
2638 kg
|
-
|
Note (1)
|
||
-
|
*Vary with bucket
*Vary with bucket
|
-
|
Note (2)
|
||
-
|
**Vary with tire
**Vary with tire
|
-
|
Note (3)
|
||
-
|
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 1.15 m3 (1.5 yd3) general purpose bucket.
^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), 1.15 m3 (1.5 yd3) general purpose bucket.
|
-
|
Note (4)
|
||
-
|
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class III carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
^^Horizontal Pin Lock Coupler (HPL-V) or Vertical Pin Coupler (SSL), class III carriage, 1220 mm (4 ft) tines (500 mm [20 in] load center).
|
-
|
Note (5)
|
||
-
|
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
†Full compliance to ISO 14397-1 (2007) Sections 1 thru 6 (fork 500 mm [20 in] load center), which requires 2% verification between calculation and testing.
|
-
|
Note (6)
|
||
-
|
††Full compliance to EN474-3 and SAE J1197.
††Full compliance to EN474-3 and SAE J1197.
|
-
|
Note (7)
|
||
-
|
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
#HPL-A weight, tipping and rated loads are within 1% of the HPL-V.
|
-
|
Note (8)
|
||
-
|
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R20 tires and 1.15 m3 (1.5 yd3) general purpose bucket with bolt-on cutting edge or a class III fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
Dimensions listed are for a machine configured with standard cab, heater, 20 km/h (12 mph), standard guarding, 80 kg (176 lb) operator, full fluids, SPT9 405/70 R20 tires and 1.15 m3 (1.5 yd3) general purpose bucket with bolt-on cutting edge or a class III fork carriage and tines, (tire supplier variability can impact dimensions by 2%).
|
-
|
Cab | ||
ROPS
|
||
ISO 3471:2008
ISO 3471:2008
|
ISO 3471:2008
ISO 3471:2008
|
ISO 3471:2008
ISO 3471:2008
|
FOPS
|
||
ISO 3449:2005
ISO 3449:2005
|
ISO 3449:2005 Level II
ISO 3449:2005 Level II
|
ISO 3449:2005
ISO 3449:2005
|
Note (4)
|
||
*The measurements were conducted with the cab doors and windows closed.
*The measurements were conducted with the cab doors and windows closed.
|
The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 101 dB(A). 99 dB(A) Low Sound – Option available.
The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC is 101 dB(A). 99 dB(A) Low Sound – Option available.
|
*The measurements were conducted with the cab doors and windows closed.
*The measurements were conducted with the cab doors and windows closed.
|
Note (1)
|
||
Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
|
Canopy and cab, Rollover Protective Structures (ROPS) are available worldwide. Canopy not available in EU.
Canopy and cab, Rollover Protective Structures (ROPS) are available worldwide. Canopy not available in EU.
|
Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
Cab and Rollover Protective Structures (ROPS) are standard in North America and Europe.
|
Note (2)
|
||
The declared dynamic operator sound pressure levels per ISO 6396:2008*, when the cab is properly installed and maintained, is 77 dB(A).
The declared dynamic operator sound pressure levels per ISO 6396:2008*, when the cab is properly installed and maintained, is 77 dB(A).
|
The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 71 dB(A).
The declared dynamic operator sound pressure levels per ISO 6396:2008*, when properly installed and maintained, is 71 dB(A).
|
The declared dynamic operator sound pressure levels per ISO 6396:2008*, when the cab is properly installed and maintained, is 77 dB(A).
The declared dynamic operator sound pressure levels per ISO 6396:2008*, when the cab is properly installed and maintained, is 77 dB(A).
|
Note (3)
|
||
The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC (as amended by 2005/88/EC) is 103 dB(A).
The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC (as amended by 2005/88/EC) is 103 dB(A).
|
*Measurements were conducted with the cab doors and windows closed.
*Measurements were conducted with the cab doors and windows closed.
|
The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC (as amended by 2005/88/EC) is 103 dB(A).
The labelled sound power level for the CE marked configurations when measured according to the test procedure and conditions specified in 2000/14/EC (as amended by 2005/88/EC) is 103 dB(A).
|
Service Refill Capacities | ||
Cooling System
|
||
5.7 gal (US)
21.5 l
|
3.2 Gal
12 l
|
5.7 gal (US)
21.5 l
|
Fuel Tank
|
||
43.6 gal (US)
165 l
|
24 Gal
90 l
|
43.6 gal (US)
165 l
|
Engine Crankcase
|
||
2.6 gal (US)
10 l
|
2.3 Gal
8.8 l
|
2.6 gal (US)
10 l
|
Transmission
|
||
0.8 gal (US)
3.2 l
|
0.6 Gal
2.4 l
|
0.8 gal (US)
3.2 l
|
Note
|
||
DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
|
No Diesel Exhaust Fluid (DEF) fluid needed on this size engine.
No Diesel Exhaust Fluid (DEF) fluid needed on this size engine.
|
DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1.
|
Hydraulic System - Including Tank
|
||
25.9 gal (US)
98 l
|
18.6 Gal
70.5 l
|
25.9 gal (US)
98 l
|
Diesel Exhaust Fluid (DEF) Tank
|
||
4.8 gal (US)
18 l
|
-
|
4.8 gal (US)
18 l
|
Hydraulic Tank
|
||
14.5 gal (US)
55 l
|
11.8 Gal
44.6 l
|
14.5 gal (US)
55 l
|
Axles - Rear Center Differential
|
||
2 gal (US)
7.5 l
|
2.3 Gal
8.8 l
|
2 gal (US)
7.5 l
|
Axles - Front Center Differential
|
||
2 gal (US)
7.5 l
|
2.3 Gal
8.8 l
|
2 gal (US)
7.5 l
|
Steering | ||
Steering Cycle Times – (full left to full right) – at High Idle
|
||
-
|
2.8 s
2.8 s
|
-
|
Steering Articulation Angle - Each Direction
|
||
40 °
40 °
|
39 °
39 °
|
40 °
40 °
|
Maximum Working Pressure - Steering Pump
|
||
2683 psi
18500 kPa
|
3336 psi
23000 kPa
|
3263 psi
22500 kPa
|
Steering Cycle Times - Full Left to Full Right - At 2,350 rpm: 90 rpm Steering Wheel Speed
|
||
3.2 s
3.2 s
|
-
|
2.8 s
2.8 s
|
Maximum Flow - Steering Pump
|
||
17 gal/min
66 l/min
|
12.3 gal/min
46.7 l/min
|
22 gal/min
82 l/min
|
Number of Steering Wheel Turns - Full Left to Full Right or Full Right to Full Left
|
||
3.75 turns
3.75 turns
|
3.25 turns or 4.00 turns
3.25 turns or 4.00 turns
|
3.75 turns
3.75 turns
|
Transmission | ||
Forward and Reverse - Speed Range Creep#
|
||
-
|
6 mile/h
10 km/h
|
-
|
Forward and Reverse - Speed Range 2** - High Speed
|
||
-
|
11 mile/h
18 km/h
|
-
|
Forward and Reverse - Speed Range 2** - Standard
|
||
-
|
12 mile/h
20 km/h
|
-
|
Forward and Reverse - Speed Range 3***
|
||
-
|
25 mile/h
40 km/h
|
-
|
Note (1)
|
||
-
|
*Creep function not available in this gear or above.
*Creep function not available in this gear or above.
|
-
|
Note (2)
|
||
-
|
**Max speed dependent on model and configuration (standard vs. high speed transmission).
**Max speed dependent on model and configuration (standard vs. high speed transmission).
|
-
|
Note (3)
|
||
-
|
***Reverse is 30 km/h (19 mph).
***Reverse is 30 km/h (19 mph).
|
-
|
Forward and Reverse - Speed Range 3
|
||
25 mile/h
40 km/h
|
-
|
25 mile/h
40 km/h
|
Note
|
||
*Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1.
*Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1.
|
#Factory default shown, can be adjusted to any speed up to 19 km/h (12 mph).
#Factory default shown, can be adjusted to any speed up to 19 km/h (12 mph).
|
*Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1.
*Creeper Control allows speed control from a stand still up to 10 km/h (6.3 mph). The Creeper Control will only work in Range 1.
|
Forward and Reverse - Speed Range 2*
|
||
12.5 mile/h
20 km/h
|
-
|
12.5 mile/h
20 km/h
|
Forward and Reverse - Speed Range 1*
|
||
6.3 mile/h
10 km/h
|
6 mile/h
10 km/h
|
6.3 mile/h
10 km/h
|
Loader Hydraulic System | ||
Main Relief - 1st Auxiliary (3rd slice)
|
||
-
|
3408 psi
23500 kPa
|
-
|
Main Relief - 1st Auxiliary (3rd slice) - Standard Flow*
|
||
-
|
24 gal/min
90 l/min
|
-
|
Main Relief - 1st Auxiliary (3rd slice) - High Flow*
|
||
-
|
33 gal/min
125 l/min
|
-
|
Main Relief - 2nd Auxiliary (4th slice)
|
||
-
|
3408 psi
23500 kPa
|
-
|
Main Relief - 2nd Auxiliary (4th slice) - Flow
|
||
-
|
12 gal/min
45 l/min
|
-
|
Hydraulic Cycle Time - Lift
|
||
-
|
5.8 s
5.8 s
|
-
|
Hydraulic Cycle Time - Dump
|
||
-
|
1.8 s
1.8 s
|
-
|
Hydraulic Cycle Time - Float Down
|
||
-
|
3.6 s
3.6 s
|
-
|
Note
|
||
-
|
* Maximum flow stated, actual flow delta could be 6% from data shown. Also adjustable from 20% to 100% of maximum flow through display.
* Maximum flow stated, actual flow delta could be 6% from data shown. Also adjustable from 20% to 100% of maximum flow through display.
|
-
|
Maximum Flow - Implement Pump
|
||
32 gal/min
122 l/min
|
-
|
39 gal/min
148 l/min
|
Hydraulic Cycle Time - Float Down, Maximum Lift to Ground Level
|
||
3.7 s
3.7 s
|
-
|
3.7 s
3.7 s
|
Relief Pressure - Tilt Cylinder - 3rd Function Maximum Working Pressure
|
||
3046 psi
21000 kPa
|
-
|
3046 psi
21000 kPa
|
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, Standard
|
||
-
|
-
|
24 gal/min
90 l/min
|
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow, High
|
||
-
|
-
|
32 gal/min
120 l/min
|
Maximum Working Pressure - Implement Pump
|
||
3408 psi
23500 kPa
|
-
|
4061 psi
28000 kPa
|
Hydraulic Cycle Time - Rackback
|
||
2.2 s
2.2 s
|
2.5 s
2.5 s
|
2.2 s
2.2 s
|
Hydraulic Cycle Time - Dump, at Maximum Reach
|
||
1.4 s
1.4 s
|
-
|
1.4 s
1.4 s
|
Hydraulic Cycle Time - Total Cycle Time
|
||
12.5 s
12.5 s
|
-
|
12.5 s
12.5 s
|
Relief Pressure - Tilt Cylinder
|
||
4931 psi
34000 kPa
|
-
|
4931 psi
34000 kPa
|
Relief Pressure - Tilt Cylinder - 4th Function Maximum Working Pressure
|
||
3046 psi
21000 kPa
|
-
|
3046 psi
21000 kPa
|
Maximum Flow - Implement Pump - 3rd Function, Maximum Flow
|
||
24 gal/min
90 l/min
|
-
|
-
|
Hydraulic Cycle Time - Raise, Ground Level to Maximum Lift
|
||
5.2 s
5.2 s
|
-
|
5.2 s
5.2 s
|
Maximum Flow - Implement Pump - 4th Function, Maximum Flow
|
||
24 gal/min
90 l/min
|
-
|
24 gal/min
90 l/min
|
Axles | ||
Note
|
||
-
|
Oscillation of ±11 degrees via hitch between front and rear frames.
Oscillation of ±11 degrees via hitch between front and rear frames.
|
-
|
Rear
|
||
Oscillating ±11 degrees; Locking differential (Standard)
Oscillating ±11 degrees; Locking differential (Standard)
|
Fixed (standard)
Fixed (standard)
|
Oscillating ±11 degrees; Locking differential (Standard)
Oscillating ±11 degrees; Locking differential (Standard)
|
Front
|
||
Fixed; Locking differential (standard)
Fixed; Locking differential (standard)
|
Fixed (standard)
Fixed (standard)
|
Fixed; Locking differential (standard)
Fixed; Locking differential (standard)
|
Tires | ||
Tire Size - Standard
|
||
-
|
*405/70 R20 SPT9
*405/70 R20 SPT9
|
-
|
Tire Size - Optional
|
||
-
|
405/70 R20 Powerloads
405/70 R20 Powerloads
|
-
|
Tire Size - Optional (1)
|
||
-
|
400/70 R20 XMCL/Bibload
400/70 R20 XMCL/Bibload
|
-
|
Tire Size - Optional (2)
|
||
-
|
360/80 R20 TRI 2
360/80 R20 TRI 2
|
-
|
Tire Size - Optional (3)
|
||
-
|
40X14-20 TL, SM/TR
40X14-20 TL, SM/TR
|
-
|
Note
|
||
-
|
*This tire has been used for all dimension, stability and performance data.
*This tire has been used for all dimension, stability and performance data.
|
-
|
Standard Size
|
||
15.5 R25 L2 XTLA
15.5 R25 L2 XTLA
|
-
|
17.5 R25 L2 XTLA
17.5 R25 L2 XTLA
|
Other Choices Include
|
||
17.5 R25 L2 XTLA; 15.5 R25 L3 XHA2; 17.5 R25 L3 XHA2; 17.5-25 L2/L3 SGL; 17.5-25 L3 HRL D/L-3A; 17.5 R25 L2 Snow
17.5 R25 L2 XTLA; 15.5 R25 L3 XHA2; 17.5 R25 L3 XHA2; 17.5-25 L2/L3 SGL; 17.5-25 L3 HRL D/L-3A; 17.5 R25 L2 Snow
|
-
|
17.5 R25 L3 XHA2; 17.5-25 L2/L3 SGL; 17.5-25 L3 HRL D/L-3A; 17.5 R25 L2 Snow; 17.5 R25 Solid
17.5 R25 L3 XHA2; 17.5-25 L2/L3 SGL; 17.5-25 L3 HRL D/L-3A; 17.5 R25 L2 Snow; 17.5 R25 Solid
|
Note (1)
|
||
Other tire choices are available. Contact your Cat dealer for details.
Other tire choices are available. Contact your Cat dealer for details.
|
Other tire choices are available. Contact your Cat dealer for details.
Other tire choices are available. Contact your Cat dealer for details.
|
Other tire choices are available. Contact your Cat dealer for details.
Other tire choices are available. Contact your Cat dealer for details.
|
Note (2)
|
||
In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
|
In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
|
In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
In certain applications, the loader’s productive capabilities may exceed the tire’s tonnes-km/h (ton-mph) capabilities.
|
Note (3)
|
||
Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
|
Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
|
Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
Caterpillar recommends that you consult a tire supplier to evaluate all conditions before selecting a tire model.
|
check_circle_outline Selected
|
|
|
---|
Selected
Selected
|
|
|
---|---|---|
Compare models by clicking "Add a Model" above to load specification data. |
Taxes, shipping & handling, surcharges, assembly charges, destination, freight and/or delivery charges are not included. This is not an offer for sale. Displayed pricing identified as Dealer Price is for informational purposes only. The displayed pricing identified as “dealer price” is the lowest price shown for the machine configurations shown on the page accessed through the “Build Your Own” button. The price includes the attachments (if any) and features shown as being included with the lowest priced machine configuration on the page accessed through the “Build Your Own” button and does not include any other attachments or protection plans. The actual prices and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale.
The displayed pricing identified as the "MSRP" price is the Manufacturer’s Suggested Retail Price for the machine configuration shown. The MSRP price shown includes the features and attachments (if any) shown as being included at no cost with the machine configuration as well as all reasonable Dealer handling, preparation or similar costs or fees. The MSRP does not include taxes, shipping, surcharges, assembly charges, destination, freight and/or delivery charges. In addition, the MSRP price does not include (i) any attachments not shown as being included at no cost with the machine configuration, or (ii) any protection plans, such as a Customer Value Agreement or Equipment Protection Plan. This is not an offer for sale. The MSRP price displayed is for informational purposes. Please note that the MSRP may vary among authorized Cat dealers as well as by sales channels for the same dealer in each case for the same product. The actual sales price and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale. The price shown is in U.S. Dollars and is for products sold in the US.
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.