Dimensions
Height | 7.1 in 180 mm |
Width | 4.7 in 120 mm |
Length | 7.6 in 192 mm |
Camshaft group for 420 cc engines includes camshaft assembly, intake and exhaust valves, valve guide seals, valve springs, retainers, locking clamps, rocker arms, lifters, pushrods, rocker arm pins, adjusting nuts, and locking nuts
Height | 7.1 in 180 mm |
Width | 4.7 in 120 mm |
Length | 7.6 in 192 mm |
Gross Weight | 2.8 lb 1.3 kg |
Carton Height | 5.5 in 140 mm |
Carton Width | 10.2 in 260 mm |
Carton Length | 10.2 in 260 mm |
Shipping Weight | 3.5 lb 1.6 kg |
UPC | 815683026649 815683026649 |