Dimensions
Height | 0.28 in 7 mm |
Width | 1.34 in 34 mm |
Length | 2.4 in 61 mm |
Includes insulator, insulator gasket, and carburetor gasket for INV1250.
Height | 0.28 in 7 mm |
Width | 1.34 in 34 mm |
Length | 2.4 in 61 mm |
Gross Weight | 0.02 lb 0.01 kg |
Carton Height | 0.39 in 10 mm |
Carton Width | 5.91 in 150 mm |
Carton Length | 3.94 in 100 mm |
Shipping Weight | 0.07 lb 0.03 kg |
UPC | 815683025314 815683025314 |