Dimensions
Height | 5.5 in 140 mm |
Width | 7.9 in 200 mm |
Length | 7.9 in 200 mm |
Cylinder head group for RP6500, RP6500 E, RP7500 E, or RP8000 E includes cylinder head, gasket, muffler studs, carburetor studs, locating pins, and bolts.
Height | 5.5 in 140 mm |
Width | 7.9 in 200 mm |
Length | 7.9 in 200 mm |
Gross Weight | 4.5 lb 2.1 kg |
Carton Height | 5.5 in 140 mm |
Carton Width | 10.2 in 260 mm |
Carton Length | 10.2 in 260 mm |
Carton Height | 5.5 in 140 mm |
Carton Width | 10.2 in 260 mm |
Carton Length | 10.2 in 260 mm |
Shipping Weight | 5.5 lb 2.5 kg |
UPC | 815683026656 815683026656 |