Dimensions
Height | 0.04 in 1 mm |
Width | 3.07 in 78 mm |
Length | 3.15 in 80 mm |
Cylinder head cover gasket for INV1250
Height | 0.04 in 1 mm |
Width | 3.07 in 78 mm |
Length | 3.15 in 80 mm |
Gross Weight | 0.02 lb 0.01 kg |
Carton Height | 0.2 in 5 mm |
Carton Width | 5.91 in 150 mm |
Carton Length | 13.78 in 350 mm |
Shipping Weight | 0.07 lb 0.03 kg |
UPC | 815683025192 815683025192 |
Carton Height | 0.2 in 5 mm |
Carton Width | 5.91 in 150 mm |
Carton Length | 3.94 in 100 mm |