Dimensions
Height | 0.04 in 1 mm |
Width | 1.57 in 40 mm |
Length | 2.76 in 70 mm |
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Includes brand films for INV4000 E.
Height | 0.04 in 1 mm |
Width | 1.57 in 40 mm |
Length | 2.76 in 70 mm |
Shipping Weight | 0.02 lb 0.01 kg |
UPC | 815683020555 815683020555 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy