Dimensions
Height | 13.78 in 350 mm |
Width | 7.87 in 200 mm |
Length | 12.2 in 310 mm |
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Includes the muffler assembly, spark arrestor, and all mounting hardware for RP6500E.
Height | 13.78 in 350 mm |
Width | 7.87 in 200 mm |
Length | 12.2 in 310 mm |
Shipping Weight | 10.95 lb 4.97 kg |
UPC | 815683021941 815683021941 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy