Dimensions
Height | 3.15 in 80 mm |
Width | 7.09 in 180 mm |
Length | 9.45 in 240 mm |
Recoil Starter Group
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Recoil starter.
Height | 3.15 in 80 mm |
Width | 7.09 in 180 mm |
Length | 9.45 in 240 mm |
Shipping Weight | 1.55 lb 0.7 kg |
UPC | 815683020425 815683020425 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy