Dimensions
Height | 5.51 in 140 mm |
Width | 5.51 in 140 mm |
Length | 8.27 in 210 mm |
Cat® Portable Generators can be purchased from a variety of retailers and Cat Home & Outdoor Power – Authorized Sales and Service Centers (ASSC). Selection and availability may vary.
Includes starter, starting relay, and mounting hardware for RP6500E and RP7500E.
Height | 5.51 in 140 mm |
Width | 5.51 in 140 mm |
Length | 8.27 in 210 mm |
Shipping Weight | 4.76 lb 2.16 kg |
UPC | 815683022177 815683022177 |
Chat requires cookies
By clicking "I accept, Continue to Chat", you consent to the use of the cookies that enable the chat function.
Cookie Policy