THE NEW
CAT® 20-TON
LINE-UP

THE NEW <br>CAT® 20-TON <br>LINE-UP

Excavators DESIGNED TO MAKE THE NUMBERS WORK FOR YOU

Whether you’re looking to keep operating costs as low as possible or you want to take productivity to a new level, Next Generation Cat® Excavators are designed to make the numbers work for you. Choose the 20-ton model that best matches your unique set of requirements for controlling costs, increasing productivity and making more money.

 

INCREASE EFFICIENCY UP TO 45%*

Standard, factory-equipped Cat Connect Technology:

  • Cat Grade with 2D – operators reach target grade quickly and accurately.
  • Cat Grade with Assist – automates boom and bucket movements for more accurate cuts with less effort.
  • Cat Payload – delivers precise load targets with on-the-go weighing which helps prevent over/under loading and maximizes your efficiency.
*Operator efficiency gains over traditional grading methods using standard Cat Connect Technology on 320/323 models

Reduce Fuel Consumption Up to 25%*

  • Controlled engine speed and large hydraulic pump maintain performance while burning less fuel.
  • Power modes, including the new Smart Mode, optimize fuel consumption and performance to your application needs.
  • Standard technologies** get jobs done faster with less rework, so less fuel is consumed.
*Compared to previous models
**Cat Grade with 2D, Grade with Assist and Payload are standard on 320/323 models.

LOWER MAINTENANCE COSTS UP TO 15%*

  • Extended maintenance intervals
  • Consolidated filter locations
  • Hydraulic oil capacity reduced by 20%
  • Synchronized fuel system filter change intervals
* Maintenance cost and service time reduction based on 12,000 hours of operation

WHICH EXCAVATOR IS RIGHT FOR YOUR WORK?

Compare your typical usage attributes and find the excavator that makes the numbers work best for you.

Compare Now
Cat 320 GC: All You Need

RELIABLE, LOWEST COST PER HOUR EXCAVATOR
The Cat 320 GC Excavator strikes just the right balance of operator comfort and productivity with reduced fuel and maintenance costs. You get reliable, low cost per hour performance.

  • Engine Power: 121 hp / 90 kw
  • Operating Weight: 46958 lbs / 21300 kg
  • Ideal excavator for light- to medium-duty applications

See Specs

Cat 320: More of What You Want

20-TON EFFICIENCY REDEFINED
The Cat 320 Excavator sets a new standard with standard Cat Connect Technologies. Fuel and maintenance costs are reduced. You make more money on every job.

  • Standard, factory-equipped Cat Connect Technology: Grade with 2D, Grade with Assist, Payload, Link
  • Engine Power: 162 hp / 121 kw
  • Operating Weight: 48300 lbs / 21900 kg
  • Ideal excavator for medium- to heavy-duty applications
  • See Specs

CAT 323: THE EDGE YOU ARE LOOKING FOR

MORE PRODUCTIVITY, MORE POWER
The Cat 323 Excavator comes equipped with the speed, power and efficiency to tackle heavy-duty applications and deliver high production at the lowest cost.

  • Standard, factory-equipped Cat Connect Technology: Grade with 2D, Grade with Assist, Payload, Link
  • Engine Power: 162 hp / 121 kw
  • Operating Weight: 53793 lbs / 24400 kg
  • Ideal excavator for heavy-duty applications
  • See Specs