230V Single Connector Power Cable (25 FT)

< Back

  • 25 ft. (7.62 m) outdoor rated power cord
  • 16 amp socket and plug
  • Connectors Delivers up to 16 amps of electricity
  • Tough insulated H05RR-F 3G 2.5mm2 construction
  • IEC603039 compliant

Durable and tough resistant power cable

This handy power cord includes 16 amp socket and plug to keep you powered in any hard to reach location.

  • CE certificated for indoor and outdoor use
  • Compatible with devices that use 230V power
  • Voltage - 230V
  • Fitted 16 Amp 3 Pin plug and socket

This 230V Single Connector Power Cable fits multiple generator models.

Durable and tough resistant power cable

Overview

This handy 25 ft (7,62m) heavy duty 230V cable, is fitted with a 16 amp socket and a 16 amp plug. Designed for use in harsh environments (-30 to +60) and delivering power to any hard to reach locations. Compatible with RP2500, RP3100 models

Units:
Rated Voltage 230 VAC 230 VAC Less