Electrical
Rated Voltage | 115 VAC 115 VAC |
115V Single Connector Power Cable (25FT)
This heavy duty 25 ft (7.62m) yellow cable includes 1 x 16 amp 110v socket and a 16 amp plug. Designed for use in harsh environments (-30 to +60) and delivering power to any hard to reach location. Compatible with RP2500, RP3100, RP4400 models
This handy power cord allows you power in any hard to reach location.
Rated Voltage | 115 VAC 115 VAC |
Carton Height | 13 in 330 mm |
Carton Width | 13 in 330 mm |
Carton Length | 2.4 in 60 mm |
Shipping Weight | 4.25 lb 1.93 kg |
UPC | 815683023792 815683023792 |