Dimensions
Height | 0.87 in 22 mm |
Width | 0.67 in 17 mm |
Length | 1.57 in 40 mm |
Air filter element for the RP6500E and RP7500E.
Height | 0.87 in 22 mm |
Width | 0.67 in 17 mm |
Length | 1.57 in 40 mm |
Shipping Weight | 0.04 lb 0.02 kg |
UPC | 815683021477 815683021477 |