Dimensions
Height | 4.72 in 120 mm |
Width | 4.33 in 110 mm |
Length | 7.87 in 200 mm |
Includes air filter element, housing, and mounting hardware.
Height | 4.72 in 120 mm |
Width | 4.33 in 110 mm |
Length | 7.87 in 200 mm |
Shipping Weight | 0.94 lb 0.43 kg |
UPC | 815683023211 815683023211 |