Dimensions
Height | 4.53 in 115 mm |
Width | 5.12 in 130 mm |
Length | 8.27 in 210 mm |
Includes air filter element, housing, and mounting hardware.
Height | 4.53 in 115 mm |
Width | 5.12 in 130 mm |
Length | 8.27 in 210 mm |
Gross Weight | 0.66 lb 0.3 kg |
Carton Height | 5.51 in 140 mm |
Carton Width | 10.24 in 260 mm |
Carton Length | 7.48 in 190 mm |
Shipping Weight | 0.73 lb 0.33 kg |
UPC | 815683023211 815683023211 |