Dimensions
Height | 1.57 in 40 mm |
Width | 1.18 in 30 mm |
Length | 5.51 in 140 mm |
Air cleaner support bracket and mounting hardware.
Height | 1.57 in 40 mm |
Width | 1.18 in 30 mm |
Length | 5.51 in 140 mm |
Shipping Weight | 0.01 lb 0.01 kg |
UPC | 815683025963 815683025963 |