Dimensions
Height | 1.89 in 48 mm |
Width | 2.44 in 62.1 mm |
Length | 9.45 in 240 mm |
Voltage regulator for the RP5500.
Height | 1.89 in 48 mm |
Width | 2.44 in 62.1 mm |
Length | 9.45 in 240 mm |
Shipping Weight | 0.57 lb 0.26 kg |
UPC | 815683021279 815683021279 |