Dimensions
Height | 2.17 in 55 mm |
Width | 2.56 in 65 mm |
Length | 6.1 in 155 mm |
Voltage regulator for the RP6500E and RP7500E.
Height | 2.17 in 55 mm |
Width | 2.56 in 65 mm |
Length | 6.1 in 155 mm |
Shipping Weight | 0.59 lb 0.27 kg |
UPC | 815683021699 815683021699 |