Dimensions
Height | 8.3 in 210 mm |
Width | 7.7 in 195 mm |
Length | 8.1 in 205 mm |
Alternator for the RP3600 CSA
Height | 8.3 in 210 mm |
Width | 7.7 in 195 mm |
Length | 8.1 in 205 mm |
Gross Weight | 39 lb 17.7 kg |
Carton Height | 1.2 in 30 mm |
Carton Width | 9.5 in 242 mm |
Carton Length | 9.3 in 236 mm |
Shipping Weight | 39.4 lb 17.9 kg |
UPC | 815683022238 815683022238 |