Dimensions
Height | 9.5 in 240 mm |
Width | 8.9 in 225 mm |
Length | 9.7 in 245 mm |
Alternator for the RP7500 E CSA
Height | 9.5 in 240 mm |
Width | 8.9 in 225 mm |
Length | 9.7 in 245 mm |
Gross Weight | 69.9 lb 31.7 kg |
Carton Height | 21.5 in 545 mm |
Carton Width | 24.8 in 629 mm |
Carton Length | 28.7 in 728 mm |
Shipping Weight | 74.2 lb 33.7 kg |
UPC | 815683022368 815683022368 |