Dimensions
Height | 2.4 in 60 mm |
Width | 2.6 in 65 mm |
Length | 9.5 in 240 mm |
Voltage regulator for the RP3600
Height | 2.4 in 60 mm |
Width | 2.6 in 65 mm |
Length | 9.5 in 240 mm |
Gross Weight | 0.6 lb 0.3 kg |
Carton Height | 31.5 in 800 mm |
Carton Width | 7.9 in 200 mm |
Carton Length | 7.9 in 200 mm |
Shipping Weight | 0.9 lb 0.4 kg |
UPC | 815683026717 815683026717 |