Dimensions
Height | 7.1 in 180 mm |
Width | 4.7 in 120 mm |
Length | 6.7 in 170 mm |
Includes camshaft assembly, intake and exhaust valves, valve guide seals, valve springs, retainers, locking clamps, rocker arms, lifters, pushrods, rocker arm pins, adjusting nuts, and locking nuts for RP5500.
Height | 7.1 in 180 mm |
Width | 4.7 in 120 mm |
Length | 6.7 in 170 mm |
Gross Weight | 2.5 lb 1.1 kg |
Carton Height | 2 in 50 mm |
Carton Width | 12.2 in 309 mm |
Carton Length | 10.2 in 258 mm |
Shipping Weight | 2.6 lb 1.2 kg |
UPC | 815683026045 815683026045 |