Dimensions
Height | 0.08 in 2 mm |
Width | 1.57 in 40 mm |
Length | 2.36 in 60 mm |
Altitude kit for operation over 6000 feet (1800m) above sea level
Height | 0.08 in 2 mm |
Width | 1.57 in 40 mm |
Length | 2.36 in 60 mm |
Shipping Weight | 0.23 lb 0.1 kg |
UPC | 815683021118 815683021118 |