Dimensions
Height | 0.08 in 2 mm |
Width | 1.69 in 43 mm |
Length | 2.56 in 65 mm |
Carburetor insulator gasket for INV4000 E, RP6500, RP6500 E, RP7500 E and RP8000 E.
Height | 0.08 in 2 mm |
Width | 1.69 in 43 mm |
Length | 2.56 in 65 mm |
Shipping Weight | 0.01 lb 0.01 kg |
UPC | 815683021415 815683021415 |