Dimensions
Height | 2.76 in 70 mm |
Width | 4.33 in 110 mm |
Length | 7.87 in 200 mm |
Includes carburetor, gaskets, and insulator for the RP3600.
Height | 2.76 in 70 mm |
Width | 4.33 in 110 mm |
Length | 7.87 in 200 mm |
Shipping Weight | 1.47 lb 0.67 kg |
UPC | 815683020524 815683020524 |