Dimensions
Height | 0.51 in 13 mm |
Width | 1.97 in 50 mm |
Length | 2.36 in 60 mm |
Includes insulator, insulator gasket, and carburetor gasket.
Height | 0.51 in 13 mm |
Width | 1.97 in 50 mm |
Length | 2.36 in 60 mm |
Shipping Weight | 0.04 lb 0.02 kg |
UPC | 815683025314 815683025314 |