Dimensions
Height | 0.2 in 5 mm |
Width | 0.2 in 5 mm |
Length | 0.75 in 19 mm |
Fuel filter for INV125.
Height | 0.2 in 5 mm |
Width | 0.2 in 5 mm |
Length | 0.75 in 19 mm |
Gross Weight | 0.02 lb 0.01 kg |
Carton Height | 0.39 in 10 mm |
Carton Width | 3.94 in 100 mm |
Carton Length | 3.54 in 90 mm |
Shipping Weight | 0.07 lb 0.03 kg |
UPC | 815683025307 815683025307 |