Dimensions
Height | 5.91 in 150 mm |
Width | 5.51 in 140 mm |
Length | 17.72 in 450 mm |
Includes control panel and mounting hardware. DOES NOT include fuel valve, fuel valve retainer, fuel hoses, and clamps.
Height | 5.91 in 150 mm |
Width | 5.51 in 140 mm |
Length | 17.72 in 450 mm |
Shipping Weight | 7.32 lb 3.32 kg |
UPC | 815683022344 815683022344 |